Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Main Body Type | Back Hinge / Hidden Hinge | Length L *Figure in () is the min length of the adjustable type.(mm) | 83 | Surface Finish | Zinc Plating Chromate Treatment |
---|---|---|---|---|---|
Width W(mm) | 62 | Plate Thickness t(mm) | 4 | Shaft Diameter φD(mm) | 8 |
Mounting Hole | NA |