Square Latch C-36

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C-36

Part Number
C-36
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

42.61 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Overall Length(mm) 51 Overall Width(mm) 41 Stroke(mm) 14
Mounting Method Imposition Type Material Brass Press-Casting Surface Finish Chrome Plating
Product Code 20270

This page is Square Latch C-36, part number C-36.
You can find the detail information about specifications and dimensions on part number C-36.

Tech Support