Pop Up Knob A-319

Pop Up Knob A-319
[Features]
· The knob pops up when pushed.
· Push it again to make it flat.
· Best suited for small doors

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A-319

Part Number
A-319
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.37 €

1 6 Days

Loading...

  1. 1

Basic information

Application Door of microphone box and small equipment Type Main Body Material Zinc Alloy (ZDC)
Finish Satin Nickel Plating Compatible Plate Thickness(mm) 1.5~7 Overall Length(mm) 37
Outer Diameter(φ) 29 Product Code 03564

This page is Pop Up Knob A-319, part number A-319.
You can find the detail information about specifications and dimensions on part number A-319.

Tech Support