Manufacturer part number: A-36
Brand: TAKIGEN
Price: 7.86 €
Delivery time: Same day
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A-36
Application | Door of measuring equipment and the small equipment | Type | Handle body | Material | Zinc Alloy (ZDC) |
---|---|---|---|---|---|
Finish | Chrome Plating (MZCr) | Selfishly | Left/Right Combination Type | Compatible Plate Thickness(mm) | Up to 2 |
Accessory | Large Nut, Screw Set | Outer Diameter(φ) | 27 | Product Code | 00136 |
Note | Clasp is sold separately. |
This page is Round Shaped Handle A-36, part number A-36.
You can find the detail information about specifications and dimensions on part number A-36.