Manufacturer part number: C-839
Brand: TAKIGEN
Price: 26.11 €
Delivery time: 6 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C-839
Application | Small Distribution Switchboard, Control Panel | Type | Main Body | Material | Stainless Steel (EN 1.4301 Equiv.) / Zinc Alloy (ZDC) |
---|---|---|---|---|---|
Finish | Chrome Plating (MZCr) | Selfishly | Left/Right Combination Type | Compatible Plate Thickness(mm) | 0.8–2.3 |
Outer Diameter(φ) | 50 | Product Code | 23561 |
This page is Small Box Latch C-839, part number C-839.
You can find the detail information about specifications and dimensions on part number C-839.