Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A-318
Part Number
|
---|
A-318 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Type | Finishing | Selfishly | Number of Keys | Overall Length (mm) | Overall Width (mm) | Full height (mm) | Compatible Plate Thickness (mm) | Outer Diameter (mm) | Accessory | Applicable Knobs | Product Code | Note | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.69 € | 1 | 10 Days | Door of large outdoor cubicle and vibration equipment | Lock main body | Acrylic Resin Baked Finish | Shared with Left/Right | 2002 | - | - | - | Up to 3.5 | 51 | 1 key, Large nut, Screw set | A-318-H | 00616 | The clasp is sold separately |
Loading...
Material | Zinc Alloy (ZDC) | Color | Silver metallic |
---|
This page is Waterproof Color Pop Handle A-318, part number A-318.
You can find the detail information about specifications and dimensions on part number A-318.
Configure
Basic Attributes
Overall Length(mm)
Overall Width(mm)
Full height(mm)
Type
Application
Type
Finishing
Selfishly
Number of Keys
Compatible Plate Thickness(mm)
Outer Diameter(mm)
Accessory
Applicable Knobs
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
A-318-H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Application | Type | Finishing | Selfishly | Number of Keys | Overall Length (mm) | Overall Width (mm) | Full height (mm) | Compatible Plate Thickness (mm) | Outer Diameter (mm) | Accessory | Applicable Knobs | Product Code | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.98 € | 1 | 10 Days | A-318 | Handle key | Satin chrome plating (MZCr) | - | - | 118 | 36 | 26.5 | - | - | - | - | 00617 | - |