Latch Lock C-258

Latch Lock C-258

Product Details:

Manufacturer part number: C-258

Brand: TAKIGEN

Price: 11.44

Delivery time: 6 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C-258

Part Number
C-258
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.44 €

1 6 Days

Loading...

  1. 1

Basic information

Main body length(mm) 72.6 Main Body Width(mm) 50 Depth(mm) 23.5
Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment Product Code 21211

This page is Latch Lock C-258, part number C-258.
You can find the detail information about specifications and dimensions on part number C-258.

Tech Support