Manufacturer part number: C-892
Brand: TAKIGEN
Price: 12.95 €
Delivery time: 10 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C-892
Main Body Type | Glass Hinge | Material | Zinc Alloy | Surface Finish | Zinc Plating Chromate Treatment |
---|---|---|---|---|---|
Main Body Overall Length(mm) | 77 | Main Body Width(mm) | 29 | Main Body Thickness(mm) | 26 |
Product Code | 22205 |
This page is Glass Window Fastener C-892, part number C-892.
You can find the detail information about specifications and dimensions on part number C-892.