Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
AC-25-CL-1 |
AC-25-CL-2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Hole (mm) | Product Code | |
---|---|---|---|---|---|---|
6.36 € | 1 | 6 Days | 10 | 3203 | ||
7.23 € | 1 | Available |
Same day
Stock | 8 | 3265 |
Loading...
Overall Length(mm) | 92 | Main Body Width(mm) | 35 | Main Body Thickness(mm) | 2.3 |
---|---|---|---|---|---|
Material | Cold Rolled Steel Plate | Surface Finish | Zinc Plating Chromate Treatment |