Clasp AC-25-F

Clasp AC-25-F
  • Volume Discount

Product Details:

Manufacturer part number: AC-25-F

Brand: TAKIGEN

Price: 2.56

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AC-25-F

Part Number
AC-25-F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.56 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Mounting Hole(mm) 8 Overall Length(mm) 48 Main Body Width(mm) 38
Main Body Thickness(mm) 1.6 Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment
Product Code 20057

This page is Clasp AC-25-F, part number AC-25-F.
You can find the detail information about specifications and dimensions on part number AC-25-F.

Tech Support