Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
AC-25-E-1 |
AC-25-E-2 |
AC-25-E-3 |
AC-25-E-4 |
AC-25-E-11 |
AC-25-E-14 |
AC-25-L-1 |
AC-25-L-2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Hole (mm) | Overall Length (mm) | Main Body Overall Length (mm) | Main Body Width (mm) | Main Body Thickness (mm) | Product Code | |
---|---|---|---|---|---|---|---|---|---|---|---|
3.47 € | 1 | Available |
Same day
Stock | 10 | 10 | 100 | - | 25 | 3.2 | 01738 | |
2.38 € | 1 | 10 Days | 10 | 10 | 100 | - | 25 | 2.3 | 01739 | ||
2.25 € | 1 | 6 Days | - | 8 | 84 | - | 24 | 3.2 | 03201 | ||
1.71 € | 1 |
Same day
Stock | 10 | 8 | 84 | - | 24 | 2.3 | 01740 | ||
2.66 € | 1 | 6 Days | 10 | 10 | 128 | - | 25 | 3.2 | 03594 | ||
2.10 € | 1 | 10 Days | 10 | 8 | 122 | - | 24 | 2.3 | 03595 | ||
2.32 € | 1 | 6 Days | - | 10 | - | 80 | 30 | 3.2 | 21172 | ||
3.32 € | 1 | Available |
Same day
Stock | - | 8 | - | 80 | 30 | 3.2 | 21082 |
Loading...
Material | Cold Rolled Steel Plate | Surface Finish | Zinc Plating Chromate Treatment |
---|
Configure
Stock
Basic Attributes
Mounting Hole(mm)
Overall Length(mm)
Main Body Overall Length(mm)
Main Body Width(mm)
Main Body Thickness(mm)
Type
Filter by standard shipping days
Optional Attributes