Small Extended Bolt Lock A-363

Small Extended Bolt Lock A-363
Compact Cremone Tablets for A-363, Rod, [Material] Steel, [Material (Details)] Rolled Steel Rod, [Surface Treatment] Zinc Plating Chromate, Compliant with RoHS10 Directive.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AC-25-R-363

Part Number
AC-25-R-363
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

7.31 €

1 10 Days 10

Loading...

  1. 1

Basic information

Main Body Width(mm) 8 Material Rolled Steel Bar Surface Finish Zinc Plating Chromate Treatment
Product Code 3492

This page is Small Extended Bolt Lock A-363, part number AC-25-R-363.
You can find the detail information about specifications and dimensions on part number AC-25-R-363.

Tech Support