Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BC15-005860-B
Part Number
|
---|
BC15-005860-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Load Capacity (N) | Length (mm) | A (mm) | Pitch P (mm) | Size (Installation Hole Diameter) | B (mm) | F (mm) | G (mm) | Load Resistance (N) | Collar | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62.43 € | 1 | 11 Days | 138 | 59 | 18 | 15 | 15 | 31.5 | 16 | 37 | 138 | Black |
Loading...
Type | Set | Shape | Proximity Type | Material | EN AW-2017 Equiv. |
---|
This page is 3D Bracket Combination Product, Proximity Type Screw Mounting, part number BC15-005860-B.
You can find the detail information about specifications and dimensions on part number BC15-005860-B.
Configure
Basic Attributes
Type
Load Capacity(N)
Length(mm)
A(mm)
Pitch P(mm)
Size (Installation Hole Diameter)
B(mm)
F(mm)
G(mm)
Load Resistance(N)
Collar
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BC08-005860-W |
BC09-005860-B |
BC09-005860-W |
BC15-005860-W |
BC16-005860-B |
BC16-005860-W |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Load Capacity (N) | Length (mm) | A (mm) | Pitch P (mm) | Size (Installation Hole Diameter) | B (mm) | F (mm) | G (mm) | Load Resistance (N) | Collar |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48.57 € | 1 | 8 Days | 26 | 36 | 12.5 | 9 | 8 | 19.5 | 10 | 24 | 26 | White | ||
48.96 € | 1 | 8 Days | 33 | 36 | 12.5 | 9 | 9 | 19.5 | 10 | 24 | 33 | Black | ||
49.77 € | 1 | 8 Days | 33 | 36 | 12.5 | 9 | 9 | 19.5 | 10 | 24 | 33 | White | ||
62.43 € | 1 | 8 Days | 138 | 59 | 18 | 15 | 15 | 31.5 | 16 | 37 | 138 | White | ||
62.42 € | 1 | 11 Days | 154 | 60.5 | 18 | 15 | 16 | 31.5 | 16 | 37 | 154 | Black | ||
62.42 € | 1 | 8 Days | 154 | 60.5 | 18 | 15 | 16 | 31.5 | 16 | 37 | 154 | White |