Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SWG3-R2J20
Part Number
|
---|
SWG3-R2J20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Hole diameter, Shaft diameter (mm) | Face Width (mm) | Size of Screw Hole | Module | Number of Starts | Advance Angle (°) | Keyway (mm) | Worm shape | Screw hole position (mm) | Shaft Hole Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
149.69 € | 1 | Available | 9 Days | 10 | 20 | 50 | M5 | 3 | 2 | 7°46′ | 6X2.8 | W3 | 10 | Finished product |
Loading...
Type | Worm | Material | EN 1.1191 Equiv. | Heat Treatment | Induction Hardened |
---|---|---|---|---|---|
Accuracy Grade | KHK, W, 001, Class 2 | Ground Tooth | Available | Twisting Direction | R |
This page is Ground Worm, part number SWG3-R2J20.
You can find the detail information about specifications and dimensions on part number SWG3-R2J20.
Configure
Basic Attributes
Type
Hole diameter, Shaft diameter(mm)
Face Width(mm)
Size of Screw Hole
Module
Number of Starts
Advance Angle(°)
Keyway(mm)
Worm shape
Screw hole position(mm)
Shaft Hole Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SWG1.5-R1J10 |
SWG1.5-R2 |
SWG1.5-R2J10 |
SWG3-R3 |
SWG3-R3J17 |
SWG3-R3J18 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Hole diameter, Shaft diameter (mm) | Face Width (mm) | Size of Screw Hole | Module | Number of Starts | Advance Angle (°) | Keyway (mm) | Worm shape | Screw hole position (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
80.80 € | 1 | Available | 9 Days | 10 | 10 | 30 | M4 | 1.5 | 1 | 3°26′ | 4X1.8 | W2 | 5 | Finished product | |
67.88 € | 1 | 6 Days | 10 | 10 | 30 | - | 1.5 | 2 | 6°51′ | - | W2 | - | Pilot Hole Product | ||
89.92 € | 1 | Available | 9 Days | 10 | 10 | 30 | M4 | 1.5 | 2 | 6°51′ | 4X1.8 | W2 | 5 | Finished product | |
126.46 € | 1 | 6 Days | 10 | 16 | 50 | - | 3 | 3 | 11°34′ | - | W3 | - | Pilot Hole Product | ||
112.93 € | 1 | Available | 9 Days | 10 | 17 | 50 | M4 | 3 | 3 | 11°34′ | 5X2.3 | W3 | 10 | Finished product | |
116.05 € | 1 | Available | 9 Days | 10 | 18 | 50 | M5 | 3 | 3 | 11°34′ | 6X2.8 | W3 | 10 | Finished product |