Pull Clamp NO.FA-400

Pull Clamp NO.FA-400
  • Volume Discount

Product Details:

Manufacturer part number: NO.FA400

Brand: KAKUTA

Price: 64.86

Delivery time: 5 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NO.FA400

Part Number
NO.FA400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

64.86 €

1 Available 5 Days 10

Loading...

  1. 1

Basic information

Attaching Method Flange Base Tightening Force(N) 4500 Body Material Steel
Arm Height H(mm) 23 Arm Length L(mm) 85 Tightening Force (Range Selectable)(N) 2280 to 2999
Tip Bolt Position Adjustment1 Slide Adjustment Stroke(mm) 140

This page is Pull Clamp NO.FA-400, part number NO.FA400.
You can find the detail information about specifications and dimensions on part number NO.FA400.

Tech Support