• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

PushOne A Series Tee

PushOne A Series Tee
No jigs or tools are required for connecting tubes to this T unit. Degradation of the surface is minimal and elution of copper ions into liquid is also prevented.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AT4-M5
AT6-M5
AT10-R1/2
AT10-R1/8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible Tube Outer Diameter 1
(mm)
T Screw Size Types of connection screw

4.17 €

1 8 Days 4M5×0.8M

3.46 €

1 8 Days 6M5×0.8M

6.57 €

1 8 Days 101/2R

4.58 €

1 8 Days 101/8R

Loading...

  1. 1

Basic information

Type Push One Fitting Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Main Body Material Flame Retardant PBT Resin Application For general air pressure Thread Material Brass
Seal Material Special NBR Screw Mounting, Branch Tee Appearance Color White
Operating Temperature Range (Air During use)(°C) -20 – 80 Operating Temperature Range (Water During use)(°C) 0–40 Plating Process Electroless Nickel Plating

Tech Support