Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal | Outer Diameter (mm) | Shaft hole d maximum diameter (mm) | Shaft hole d, pilot hole diameter (mm) | Total width (mm) | Number of grooves | Groove Width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
16.57 € | 1 | 5 Days | 10 | 67 | 76 | 25 | 9 | 35 | 1 | 11.95 | ||
17.58 € | 1 | 5 Days | 10 | 67 | 76 | 28 | 9 | 50 | 2 | 11.95 | ||
27.86 € | 1 | 8 Days | 10 | 67 | 76 | 28 | 11 | 65 | 3 | 11.95 | ||
28.45 € | 1 | 9 Days | 10 | 71 | 80 | 31.5 | 11 | 65 | 3 | 11.95 | ||
15.13 € | 1 | 5 Days | 10 | 75 | 84 | 25 | 9 | 35 | 1 | 11.95 | ||
26.17 € | 1 | 9 Days | 10 | 75 | 84 | 31.5 | 11 | 65 | 3 | 11.95 | ||
16.20 € | 1 | 5 Days | 10 | 80 | 89 | 25 | 9 | 35 | 1 | 11.95 | ||
18.25 € | 1 | 5 Days | 10 | 80 | 89 | 28 | 9 | 50 | 2 | 11.95 | ||
27.86 € | 1 | 9 Days | 10 | 80 | 89 | 31.5 | 11 | 65 | 3 | 11.95 | ||
17.88 € | 1 | 9 Days | 10 | 83 | 92 | 25 | 9 | 35 | 1 | 11.95 | ||
23.40 € | 1 | 9 Days | 10 | 83 | 92 | 28 | 9 | 50 | 2 | 11.95 | ||
30.49 € | 1 | 8 Days | 10 | 83 | 92 | 31.5 | 11 | 65 | 3 | 11.95 | ||
30.25 € | 1 | 8 Days | 10 | 85 | 94 | 31.5 | 11 | 65 | 3 | 11.95 | ||
19.56 € | 1 | 9 Days | 10 | 88 | 97 | 25 | 9 | 35 | 1 | 11.95 | ||
24.49 € | 1 | 9 Days | 10 | 88 | 97 | 28 | 9 | 50 | 2 | 11.95 | ||
32.90 € | 1 | 8 Days | 10 | 88 | 97 | 31.5 | 11 | 65 | 3 | 11.95 | ||
18.25 € | 1 | 5 Days | 10 | 90 | 99 | 25 | 9 | 35 | 1 | 11.95 | ||
24.49 € | 1 | 5 Days | 10 | 90 | 99 | 28 | 9 | 50 | 2 | 11.95 | ||
32.90 € | 1 | 9 Days | 10 | 90 | 99 | 31.5 | 11 | 65 | 3 | 11.95 | ||
20.77 € | 1 | 9 Days | 10 | 93 | 102 | 25 | 9 | 35 | 1 | 11.95 | ||
29.05 € | 1 | 9 Days | 10 | 93 | 102 | 28 | 9 | 50 | 2 | 11.95 | ||
35.53 € | 1 | 8 Days | 10 | 93 | 102 | 31.5 | 11 | 65 | 3 | 11.95 | ||
19.09 € | 1 | 5 Days | 10 | 95 | 104 | 25 | 9 | 35 | 1 | 11.95 | ||
27.73 € | 1 | 5 Days | 10 | 95 | 104 | 28 | 9 | 50 | 2 | 11.95 | ||
35.17 € | 1 | 9 Days | 10 | 95 | 104 | 31.5 | 11 | 65 | 3 | 11.95 | ||
23.40 € | 1 | 9 Days | 10 | 98 | 107 | 28 | 9 | 35 | 1 | 11.95 | ||
32.42 € | 1 | 9 Days | 10 | 98 | 107 | 31.5 | 9 | 50 | 2 | 11.95 | ||
39.98 € | 1 | 9 Days | 10 | 98 | 107 | 35.5 | 15 | 65 | 3 | 11.95 | ||
31.33 € | 1 | 5 Days | 10 | 100 | 109 | 31.5 | 9 | 50 | 2 | 11.95 | ||
39.62 € | 1 | 9 Days | 10 | 100 | 109 | 35.5 | 15 | 65 | 3 | 11.95 | ||
26.53 € | 1 | 8 Days | 10 | 103 | 112 | 28 | 9 | 35 | 1 | 12.12 | ||
35.65 € | 1 | 9 Days | 10 | 103 | 112 | 31.5 | 9 | 50 | 2 | 12.12 | ||
46.45 € | 1 | 8 Days | 10 | 103 | 112 | 35.5 | 15 | 65 | 3 | 12.12 | ||
24.49 € | 1 | 5 Days | 10 | 106 | 115 | 28 | 9 | 35 | 1 | 12.12 | ||
32.90 € | 1 | 5 Days | 10 | 106 | 115 | 31.5 | 9 | 50 | 2 | 12.12 | ||
44.77 € | 1 | 9 Days | 10 | 106 | 115 | 35.5 | 15 | 65 | 3 | 12.12 | ||
29.29 € | 1 | 9 Days | 10 | 109 | 118 | 28 | 9 | 35 | 1 | 12.12 | ||
37.69 € | 1 | 9 Days | 10 | 109 | 118 | 31.5 | 9 | 50 | 2 | 12.12 | ||
48.62 € | 1 | 9 Days | 10 | 109 | 118 | 35.5 | 15 | 65 | 3 | 12.12 | ||
26.53 € | 1 | 5 Days | 10 | 112 | 121 | 28 | 9 | 35 | 1 | 12.12 | ||
46.22 € | 1 | 9 Days | 10 | 112 | 121 | 35.5 | 15 | 65 | 3 | 12.12 | ||
27.73 € | 1 | 5 Days | 10 | 118 | 127 | 28 | 9 | 35 | 1 | 12.12 | ||
37.94 € | 1 | 5 Days | 10 | 118 | 127 | 31.5 | 9 | 50 | 2 | 12.12 | ||
40.36 € | 1 |
Same day
Stock | 10 | 118 | 127 | 35.5 | 15 | 65 | 3 | 12.12 | ||
41.18 € | 1 | 5 Days | 10 | 125 | 134 | 35.5 | 9 | 50 | 2 | 12.12 | ||
53.78 € | 1 | 9 Days | 10 | 125 | 134 | 35.5 | 15 | 65 | 3 | 12.12 | ||
32.90 € | 1 | 5 Days | 10 | 132 | 141 | 28 | 9 | 35 | 1 | 12.30 | ||
50.78 € | 1 | 5 Days | 10 | 132 | 141 | 35.5 | 9 | 50 | 2 | 12.30 | ||
62.65 € | 1 | 9 Days | 10 | 132 | 141 | 40 | 15 | 65 | 3 | 12.30 | ||
35.17 € | 1 | 5 Days | 10 | 140 | 149 | 28 | 12 | 35 | 1 | 12.30 | ||
54.37 € | 1 | 5 Days | 10 | 140 | 149 | 35.5 | 12 | 50 | 2 | 12.30 | ||
69.98 € | 1 | 9 Days | 10 | 140 | 149 | 40 | 15 | 65 | 3 | 12.30 | ||
41.18 € | 1 | 9 Days | 10 | 150 | 159 | 31.5 | 12 | 32 | 1 | 12.30 | ||
56.54 € | 1 | 9 Days | 10 | 150 | 159 | 35.5 | 12 | 50 | 2 | 12.30 | ||
71.90 € | 1 | 9 Days | 10 | 150 | 159 | 40 | 15 | 65 | 3 | 12.30 | ||
50.78 € | 1 | 9 Days | 10 | 160 | 169 | 31.5 | 12 | 32 | 1 | 12.30 | ||
58.22 € | 1 | 9 Days | 10 | 160 | 169 | 35.5 | 12 | 50 | 2 | 12.30 | ||
76.83 € | 1 | 9 Days | 10 | 160 | 169 | 40 | 15 | 50 | 3 | 12.30 | ||
54.14 € | 1 | 9 Days | 10 | 170 | 179 | 31.5 | 12 | 32 | 1 | 12.30 | ||
70.59 € | 1 | 9 Days | 10 | 170 | 179 | 35.5 | 12 | 50 | 2 | 12.30 |
Loading...
Material | EN-JL 1030 Equiv. | V-belt thickness(mm) | 9 |
---|
Configure
Stock
Basic Attributes
Nominal
Outer Diameter(mm)
Shaft hole d maximum diameter(mm)
Shaft hole d, pilot hole diameter(mm)
Total width(mm)
Number of grooves
Groove Width(mm)
Type
Filter by standard shipping days
Optional Attributes