Quick Seal Series, Insertion Type (Stainless Steel Specifications), Union Connector (Sized in Millimeters)

Quick Seal Series, Insertion Type (Stainless Steel Specifications), Union Connector (Sized in Millimeters)

Product Details:

Manufacturer part number: UC4N12X9-S

Brand: NITTA

Price: 63.01

Delivery time: 8 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UC4N12X9-S

Part Number
UC4N12X9-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

63.01 €

1 8 Days

Loading...

  1. 1

Basic information

Connection Type Tube ⇔ Connection of tube with same diameter Tube-to-Tube Connection Shape Union Connectors Material EN 1.4301 Equiv.
Surface Treatment NA Compatible Tube Outer Diameter(mm) 12 Compatible Tube Inner Diameter(mm) 9
Minimum Internal Diameter d2 7.6 Effective Sectional Area 40.0

This page is Quick Seal Series, Insertion Type (Stainless Steel Specifications), Union Connector (Sized in Millimeters), part number UC4N12X9-S.
You can find the detail information about specifications and dimensions on part number UC4N12X9-S.

Tech Support