Quick Seal Series Insertless Type Union Tee Connector

Quick Seal Series Insertless Type Union Tee Connector

Product Details:

Manufacturer part number: 4A07-3000

Brand: NITTA

Price: 3.52

Delivery time: 8 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4A07-3000

Part Number
4A07-3000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.52 €

1 8 Days

Loading...

  1. 1

Basic information

Connection Type Tube ⇔ Connection of tube with same diameter Tube-to-Tube Connection Shape Union Connectors Material Brass
Surface Treatment NA Compatible Tube Outer Diameter(mm) 10 Specifications Millimeter Size
Min Inner Diameter 7.5 Effective Sectional Area 39.0

Tech Support