Disc Spring (Heavy Load Iwata Denko)【10 Pieces Per Package】

Disc Spring (Heavy Load  Iwata Denko)
  • Volume Discount
Highly versatile and can be used efficiently for multiple purposes; withstands long usage if used within range of allowable stress.
Provides shock moderation and superior cushioning effects when stacked.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

H-63

Part Number
H-63
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

115.99 €

10 Pieces Per Package

1 pack Available Same day

Stock

10

Loading...

  1. 1

Basic information

Applied Load For Heavy Load Material EN 1.1625 Equiv. O.D. D(Ø) 63
I.D. d(mm) 31 Free Height Ho(mm) 4.9 Load P1 (at 0.25h)(N) 5393.66
Load P1 (at 0.50h)(N) 10346.02 Load P3 (at 0.75h)(N) 15013.98 Deflection δ 0.75h (mm)
Plate Thickness t(mm) 3.5 Total deflection amount(mm) 1.4

This page is Disc Spring (Heavy Load Iwata Denko), part number H-63.
You can find the detail information about specifications and dimensions on part number H-63.

Tech Support