Chemifit CSA Series, Socket

Chemifit CSA Series, Socket
The CSA Series are threaded fittings made of SUS316. Drastically improved build ability and durability against degradation of sealing performance. No re-tightening of the assembly nut is required during maintenance.

[Features]
· A threaded type fitting made of SUS316.
· Greatly improves build ability for mounting and removing of tubes.
· No variation in tube mountings.
· The tube does not corotate when it is being mounted.
· A completely oil-free processed product.
· Demonstrates excellent sealing performance.
· There is no need to retorque assembly nuts.
· Excellent inner surface flatness/elbow intersection R spherical surface machining.
· The inside of the assembly nut is silver-plated.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
330-4-4-CS
330-6-6-CS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal

27.72 €

1 8 Days 1/4

35.47 €

1 8 Days 3/8

Loading...

  1. 1

Basic information

Connection Type Related Components Related Components Shape, Type Socket Material Stainless Steel (EN 1.4401 Equiv.)
Surface Treatment NA Screw Type Rc

Tech Support