Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
420G-C50
Part Number
|
---|
420G-C50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (X) (mm) | Mounting Hole Pitch Transverse Direction (Y) (mm) | Mounting Seat A (Plate Length) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Mounting Hole Diameter P (mm) | Eccentricity E or E1, E2 (mm) | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.65 € | 1 | Available |
Same day
Stock | 65 | 35.01~80.00 | NA | 40 | Cast Metal | Heat-Resistance / Cold Resistance | 46 | 35 | 59 | 47 | 50 | 21 | 42 | 6.5 | 16.0 | C | Integrated Casting Wheel |
Loading...
Caster Type | Swiveling Direct Mount Plate | Fitting Material | Steel | Mounting Hole Type | Round Hole |
---|---|---|---|---|---|
Load Category | Light Load | (Metal Fitting/Main Body) Processing - Finish | Trivalent chromium chemical processing | Swiveling/Fixed | Swiveling |
Part Number | G |
This page is Flat Mounted Plate Type Castors 420G / 415G Wheel Diameter 25-75mm, part number 420G-C50.
You can find the detail information about specifications and dimensions on part number 420G-C50.
Configure
Stock
Basic Attributes
Wheel Characteristics
Type
Mounting Height H or H1 and H2(mm)
Load Range(daN)
Stopper
Allowable Load 1 piece(daN)
Wheel Material
Mounting Hole Pitch Longitudinal direction (X)(mm)
Mounting Hole Pitch Transverse Direction (Y)(mm)
Mounting Seat A (Plate Length)(mm)
Mounting Seat B (Plate Width)(mm)
Wheel Dia. D(mm)
Car width(mm)
Swivel Radius(mm)
Mounting Hole Diameter P(mm)
Eccentricity E or E1, E2(mm)
Variety of Vehicles
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
415G-MC50 |
415G-MC65 |
415G-MC75 |
420G-C65 |
420G-C75 |
420G-MC38 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (X) (mm) | Mounting Hole Pitch Transverse Direction (Y) (mm) | Mounting Seat A (Plate Length) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Mounting Hole Diameter P (mm) | Eccentricity E or E1, E2 (mm) | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.13 € | 1 | 11 Days | 65 | 35.01~80.00 | With Rotation Stopper | 40 | [Nylon] MC Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 46 | 35 | 59 | 47 | 50 | 20 | 55 | 6.5 | 16.0 | MC | MC Nylon Integral Wheel | ||
25.38 € | 1 | 6 Days | 80 | 35.01~80.00 | With Rotation Stopper | 60 | [Nylon] MC Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 55 | 42 | 70 | 58 | 65 | 25 | 60 | 8.8 | 21.0 | MC | MC Nylon Integral Wheel | ||
31.42 € | 1 | 6 Days | 90 | 35.01~80.00 | With Rotation Stopper | 70 | [Nylon] MC Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 55 | 42 | 70 | 58 | 75 | 25 | 60 | 8.8 | 21.0 | MC | MC Nylon Integral Wheel | ||
15.17 € | 1 | 6 Days | 80 | 35.01~80.00 | NA | 60 | Cast Metal | Cold Resistance / Heat-Resistance | 55 | 42 | 70 | 58 | 65 | 25 | 55 | 8.8 | 21.0 | C | Integrated Casting Wheel | ||
18.00 € | 1 | 6 Days | 90 | 35.01~80.00 | NA | 70 | Cast Metal | Cold Resistance / Heat-Resistance | 55 | 42 | 70 | 58 | 75 | 25 | 60 | 8.8 | 21.0 | C | Integrated Casting Wheel | ||
14.35 € | 1 | 6 Days | 50 | ~35.00 | NA | 30 | [Nylon] MC Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 36 | 28 | 46 | 38 | 38 | 17 | 33 | 5.3 | 13.0 | MC | MC Nylon Integral Wheel |