• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Flat Mounted Plate Type Castors 420ER / 415ER Wheel Diameter 85-125mm

Flat Mounted Plate Type Castors 420ER / 415ER Wheel Diameter 85-125mm
  • Volume Discount
A chrome-plated caster ideal for equipment that requires a good design and ease-of-use. Widely used for office equipment, furniture, indoor transport carts, lightweight racks, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
415ER-R85
415ER-R100
415ER-R125
420ER-R85
420ER-R100
420ER-R125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Variety of Vehicles Wheel configuration

14.43 €

1 Available 8 Days 103With Rotation Stopper50Rubber-8527RRubber Integrated Wheels Containing Resin Bush

18.53 €

1 8 Days 122With Rotation Stopper50Rubber-10027RRubber Integrated Wheels Containing Resin Bush

25.57 €

1 11 Days 148With Rotation Stopper60Rubber-12527RRubber Integrated Wheels Containing Resin Bush

12.85 €

1 6 Days 103NA50Rubber-8527RRubber Integrated Wheels Containing Resin Bush

19.42 €

1 5 Days 122NA50Rubber-10027RRubber Integrated Wheels Containing Resin Bush

27.68 €

1 5 Days 148NA60Rubber-12527RRubber Integrated Wheels Containing Resin Bush

Loading...

  1. 1

Basic information

Caster Type Direct Mount Plate Fixed Type Load Range(daN) 35.01~80.00 Fitting Material Steel
Mounting Hole Type Round Hole Mounting Hole Pitch Longitudinal direction (X)(mm) 82 Mounting Hole Pitch Transverse Direction (Y)(mm) 40
Mounting Seat A (Plate Length)(mm) 100 Mounting Seat B (Plate Width)(mm) 58 Load Category Light Load
Mounting Hole Diameter P(mm) 8.8 (Metal Fitting/Main Body) Processing - Finish Chrome Plating Finish Swiveling/Fixed Fixed Type
Part Number ER

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360