• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Flat Mounted Plate Type Castors 420S / 413S Wheel Diameter 100-150mm (Part Numbers - CAD Download)

Flat Mounted Plate Type Castors 420S / 413S Wheel Diameter 100-150mm
  • Volume Discount
[Features]
· A standard, large caster that has high load resistance and that turns smoothly.
· The product is widely used at factories, offices, etc., has robustness and stability, and is ideal for transporting heavy objects.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

413S-WRB150

Part Number
413S-WRB150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

59.55 €

1 11 Days 190140.01~220.00With Rotation Stopper160Rubber-75(80)75(80)1021021504011841WRBIron Plate Wheel Wide Width Rubber Winding Wheel with Roller Bearings

Loading...

  1. 1

Basic information

Caster Type Swiveling Direct Mount Plate Fitting Material Steel Mounting Hole Type Long Hole
Load Category Medium Load Mounting Hole Diameter P(mm) 11 (Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish
Swiveling/Fixed Swiveling Part Number S Electrical Conductivity NA

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360