Manufacturer part number: 400S-RB75
Brand: TAKIGEN(HAMMER CASTER)
Price: 19.95 €
Delivery time: 6 Days
Wheel Material: Rubber
Wheel Characteristics: -
Variety of Vehicles: RB
Wheel configuration: Nylon-Wheel Rubber Winding Wheel with Radial Ball Bearings
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
400S-RB75
Part Number
|
---|
400S-RB75 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel Material | Wheel Characteristics | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|
19.95 € | 1 | Available | 6 Days | Rubber | - | RB | Nylon-Wheel Rubber Winding Wheel with Radial Ball Bearings |
Loading...
Caster Type | Swiveling Direct Mount Plate | Mounting Height H or H1 and H2(mm) | 100 | Load Range(daN) | 35.01~80.00 |
---|---|---|---|---|---|
Stopper | NA | Allowable Load 1 piece(daN) | 60 | Fitting Material | Steel |
Mounting Hole Type | Round Hole | Mounting Hole Pitch Longitudinal direction (X)(mm) | 63 | Mounting Hole Pitch Transverse Direction (Y)(mm) | 63 |
Mounting Seat A (Plate Length)(mm) | 82 | Mounting Seat B (Plate Width)(mm) | 82 | Wheel Dia. D(mm) | 75 |
Car width(mm) | 32 | Swivel Radius(mm) | 68 | Load Category | Light Load |
Mounting Hole Diameter P(mm) | 8.8 | Eccentricity E or E1, E2(mm) | 29.0 | (Metal Fitting/Main Body) Processing - Finish | Trivalent chromium chemical processing |
Swiveling/Fixed | Swiveling | Part Number | S |
Configure
Basic Attributes
Wheel Material
Wheel Characteristics
Variety of Vehicles
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes