Flat Mounted Plate Type Castors 540 1S / 545 1S Wheel Diameter 50-75mm (5451S-PB50)

Flat Mounted Plate Type Castors 540 1S / 545 1S Wheel Diameter 50-75mm 5451S-PB50
  • Volume Discount

Product Details:

Manufacturer part number: 5451S-PB50

Brand: TAKIGEN(HAMMER CASTER)

Price: 57.39

Delivery time: 14 Days


Technical Data:

Mounting Height H or H1 and H2: 79 mm

Stopper: With Rotation Stopper

Wheel Material: Phenol

Wheel Characteristics: Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)

Wheel Dia. D: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5451S-PB50

Part Number
5451S-PB50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Stopper Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
V
(mm)
K
(mm)
Variety of Vehicles Wheel configuration

57.39 €

1 14 Days 79With Rotation StopperPhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)5043.58820.08718PBPhenol Integrated Wheel Roller Bearings Built-In

Loading...

  1. 1

Basic information

Caster Type Swiveling Direct Mount Plate Properties Low Floor Heavy Load Load Range(daN) 220.01~320.00
Allowable Load 1 piece(daN) 300 Fitting Material Steel Mounting Hole Type Long Hole
Mounting Hole Pitch Longitudinal direction (X)(mm) 68(71) Mounting Hole Pitch Transverse Direction (Y)(mm) 68(71) Mounting Seat A (Plate Length)(mm) 90
Mounting Seat B (Plate Width)(mm) 90 Load Category Heavy Load Mounting Hole Diameter P(mm) 11
(Metal Fitting/Main Body) Processing - Finish Black Zinc Plating Finish Swiveling/Fixed Swiveling Part Number S

Tech Support