Flat Mounted Plate Type Castors 520M / 513M Wheel Diameter 125 mm / 150 mm (513M-R125)

Flat Mounted Plate Type Castors 520M / 513M Wheel Diameter 125 mm / 150 mm 513M-R125
  • Volume Discount

Product Details:

Manufacturer part number: 513M-R125

Brand: TAKIGEN(HAMMER CASTER)

Price: 64.16

Delivery time: 11 Days


Technical Data:

Mounting Height H or H1 and H2: 168 mm

Load Range: 140.01~220.00 daN

Stopper: With Rotation Stopper

Allowable Load 1 piece: 180 daN

Wheel Material: Rubber


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

513M-R125

Part Number
513M-R125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

64.16 €

1 11 Days 168140.01~220.00With Rotation Stopper180Rubber-1253810738RIron Plate Wheel Rubber Winding Wheel with Resin Bushing

Loading...

  1. 1

Basic information

Caster Type Swiveling Direct Mount Plate Fitting Material Steel Mounting Hole Type Long Hole
Mounting Hole Pitch Longitudinal direction (X)(mm) 80(90) Mounting Hole Pitch Transverse Direction (Y)(mm) 80(90) Mounting Seat A (Plate Length)(mm) 112
Mounting Seat B (Plate Width)(mm) 112 Load Category Medium Load Mounting Hole Diameter P(mm) 11
(Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish Swiveling/Fixed Swiveling Part Number M

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360