Flat Mounted Plate Type Castors 220G / 215G Wheel Diameter 50-75mm

Flat Mounted Plate Type Castors 220G / 215G Wheel Diameter 50-75mm
  • Volume Discount
A corner caster that can be attached to angle frames, etc., even if there is no mounting base. Used on the corners of steel racks, lightweight machinery, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
215G-C50
215G-C65
215G-C75
215G-MC50
215G-MC65
215G-MC75
215G-N50
215G-N65
215G-N75
215G-R50
215G-R65
215G-R75
215G-UR50
215G-UR65
215G-UR75
220G-C50
220G-C65
220G-C75
220G-MC50
220G-MC65
220G-MC75
220G-N50
220G-N65
220G-N75
220G-R50
220G-R65
220G-R75
220G-UR50
220G-UR65
220G-UR75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Mounting Seat A×B or A×B×C
(mm)
Mounting Dimensions X×Y or X×Y×Z
(mm)
Mounting Hole Diameter P
(mm)
Eccentricity E or E1, E2
(mm)
Color Tone Variety of Vehicles Wheel configuration

12.99 €

1 11 Days 6635.01~80.00With Rotation Stopper40Cast MetalHeat-Resistance / Cold Resistance502155135×52×50122×46×386.516.0-CIntegrated Casting Wheel

19.13 €

1 11 Days 8035.01~80.00With Rotation Stopper60Cast MetalHeat-Resistance / Cold Resistance652560160×63×58139×55×428.821.0-CIntegrated Casting Wheel

21.80 €

1 11 Days 9035.01~80.00With Rotation Stopper70Cast MetalHeat-Resistance / Cold Resistance752560160×63×58139×55×428.821.0-CIntegrated Casting Wheel

21.34 €

1 11 Days 6635.01~80.00With Rotation Stopper40[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)502055135×52×50122×46×386.516.0BlackMCMC Nylon Integral Wheel

27.51 €

1 Available 11 Days 8035.01~80.00With Rotation Stopper60[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)652560160×63×58139×55×428.821.0BlackMCMC Nylon Integral Wheel

33.75 €

1 11 Days 9035.01~80.00With Rotation Stopper70[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)752560160×63×58139×55×428.821.0BlackMCMC Nylon Integral Wheel

8.00 €

1 Available 11 Days 6635.01~80.00With Rotation Stopper38[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)502155135×52×50122×46×386.516.0White/Gray/BlackNNylon Integral Wheel

11.33 €

1 Available 11 Days 8035.01~80.00With Rotation Stopper55[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)652560160×63×58139×55×428.821.0White/Gray/BlackNNylon Integral Wheel

11.97 €

1 Available 13 Days 9035.01~80.00With Rotation Stopper65[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)752560160×63×58139×55×428.821.0White/Gray/BlackNNylon Integral Wheel

9.73 €

1 11 Days 66~35.00With Rotation Stopper30Rubber-502055135×52×50122×46×386.516.0BlackRNylon-Wheel Rubber Winding Wheel

13.99 €

1 11 Days 8035.01~80.00With Rotation Stopper40Rubber-652760160×63×58139×55×428.821.0BlackRNylon-Wheel Rubber Winding Wheel

15.61 €

1 11 Days 9035.01~80.00With Rotation Stopper50Rubber-752760160×63×58139×55×428.821.0BlackRNylon-Wheel Rubber Winding Wheel

10.18 €

1 Available 11 Days 6635.01~80.00With Rotation Stopper38UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)502155135×52×50122×46×386.516.0-URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

15.58 €

1 Available 11 Days 8035.01~80.00With Rotation Stopper55UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)652760160×63×58139×55×428.821.0-URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing

17.27 €

1 Available 11 Days 9035.01~80.00With Rotation Stopper65UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)752760160×63×58139×55×428.821.0-URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing

11.87 €

1 11 Days 6635.01~80.00NA40Cast MetalHeat-Resistance / Cold Resistance502142135×52×50122×46×386.516.0-CIntegrated Casting Wheel

17.51 €

1 11 Days 8035.01~80.00NA60Cast MetalHeat-Resistance / Cold Resistance652555160×63×58139×55×428.821.0-CIntegrated Casting Wheel

20.07 €

1 11 Days 9035.01~80.00NA70Cast MetalHeat-Resistance / Cold Resistance752560160×63×58139×55×428.821.0-CIntegrated Casting Wheel

20.12 €

1 11 Days 6635.01~80.00NA40[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)502042135×52×50122×46×386.516.0BlackMCMC Nylon Integral Wheel

26.42 €

1 11 Days 8035.01~80.00NA60[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)652555160×63×58139×55×428.821.0BlackMCMC Nylon Integral Wheel

31.68 €

1 11 Days 9035.01~80.00NA70[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)752560160×63×58139×55×428.821.0BlackMCMC Nylon Integral Wheel

7.67 €

1 14 Days 6635.01~80.00NA38[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)502142135×52×50122×46×386.516.0White/Gray/BlackNNylon Integral Wheel

8.23 €

1 Available 8 Days 8035.01~80.00NA55[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)652555160×63×58139×55×428.821.0White/Gray/BlackNNylon Integral Wheel

11.08 €

1 14 Days 9035.01~80.00NA65[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)752560160×63×58139×55×428.821.0White/Gray/BlackNNylon Integral Wheel

8.61 €

1 14 Days 66~35.00NA30Rubber-502042135×52×50122×46×386.516.0BlackRNylon-Wheel Rubber Winding Wheel

10.24 €

1 10 Days 8035.01~80.00NA40Rubber-652755160×63×58139×55×428.821.0BlackRNylon-Wheel Rubber Winding Wheel

13.69 €

1 14 Days 9035.01~80.00NA50Rubber-752760160×63×58139×55×428.821.0BlackRNylon-Wheel Rubber Winding Wheel

8.51 €

1 Available 11 Days 6635.01~80.00NA38UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)502142135×52×50122×46×386.516.0-URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

13.96 €

1 Available 11 Days 8035.01~80.00NA55UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)652755160×63×58139×55×428.821.0-URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing

14.99 €

1 Available 11 Days 9035.01~80.00NA65UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)752760160×63×58139×55×428.821.0-URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing

Loading...

  1. 1

Basic information

Caster Type Other / Corner Caster Fitting Material Steel Mounting Hole Type Round Hole
Load Category Light Load (Metal Fitting/Main Body) Processing - Finish Trivalent chromium chemical processing Swiveling/Fixed Swiveling
Part Number G

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360