Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
415EA-PR75
Part Number
|
---|
415EA-PR75 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.13 € | 1 | Available |
Same day
Stock | 95 | 35.01~80.00 | With Rotation Stopper | 40 | Rubber | - | 75 | 21 | 68 | 29.0 | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing |
Loading...
Caster Type | Screw-In Type | Fitting Material | Steel | Screw T or Mounting Screw Hole M | M12×1.75 |
---|---|---|---|---|---|
Load Category | Light Load | Axial length L(mm) | 35 | (Metal Fitting/Main Body) Processing - Finish | Chrome Plating Finish |
Swiveling/Fixed | Swiveling | Part Number | EA |
This page is Screw-in Type Castors 420EA / 415EA Wheel Diameter 40-75mm, part number 415EA-PR75.
You can find the detail information about specifications and dimensions on part number 415EA-PR75.
Configure
Stock
Basic Attributes
Wheel Characteristics
Type
Mounting Height H or H1 and H2(mm)
Load Range(daN)
Stopper
Allowable Load 1 piece(daN)
Wheel Material
Wheel Dia. D(mm)
Car width(mm)
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
Variety of Vehicles
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
415EA-MC75 |
415EA-N40 |
415EA-N50 |
415EA-R40 |
415EA-R50 |
415EA-R65 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.71 € | 1 | 11 Days | 95 | 35.01~80.00 | With Rotation Stopper | 50 | [Nylon] MC Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 75 | 20 | 68 | 29.0 | MC | MC Nylon Integral Wheel | ||
5.64 € | 1 | Available |
Same day
Stock | 60 | ~35.00 | With Rotation Stopper | 30 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 40 | 16 | 51 | 20.0 | N | Nylon Integral Wheel | |
7.03 € | 1 |
Same day
Stock | 68 | 35.01~80.00 | With Rotation Stopper | 40 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 50 | 21 | 58 | 21.0 | N | Nylon Integral Wheel | ||
6.66 € | 1 | Available |
Same day
Stock | 60 | ~35.00 | With Rotation Stopper | 25 | Rubber | - | 40 | 17 | 51 | 20.0 | R | Rubber Integrated Wheels Containing Resin Bush | |
8.35 € | 1 |
Same day
Stock | 68 | ~35.00 | With Rotation Stopper | 30 | Rubber | - | 50 | 20 | 58 | 21.0 | R | Rubber Integrated Wheels Containing Resin Bush | ||
10.33 € | 1 |
Same day
Stock | 85 | ~35.00 | With Rotation Stopper | 30 | Rubber | - | 65 | 21 | 62 | 24.0 | R | Rubber Integrated Wheels Containing Resin Bush |