Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
420SA-N65
Part Number
|
---|
420SA-N65 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.17 € | 1 | Available |
Same day
Stock | 89 | NA | 70 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 65 | 25 | 63 | 29.0 | N | Nylon Integral Wheel |
Loading...
Caster Type | Screw-In Type | Load Range(daN) | 35.01~80.00 | Fitting Material | Steel |
---|---|---|---|---|---|
Screw T or Mounting Screw Hole M | M16×2.0 | Load Category | Light Load | Axial length L(mm) | 40 |
(Metal Fitting/Main Body) Processing - Finish | Trivalent chromium chemical processing | Swiveling/Fixed | Swiveling | Part Number | SA |
This page is Screw-in Type Castors 420SA / 413SA Wheel Diameter 50-75mm, part number 420SA-N65.
You can find the detail information about specifications and dimensions on part number 420SA-N65.
Configure
Stock
Basic Attributes
Wheel Material
Wheel Characteristics
Type
Mounting Height H or H1 and H2(mm)
Stopper
Allowable Load 1 piece(daN)
Wheel Dia. D(mm)
Car width(mm)
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
Variety of Vehicles
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
413SA-N65 |
413SA-N75 |
413SA-NRB50 |
420SA-N75 |
420SA-NRB50 |
420SA-NRB65 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H or H1 and H2 (mm) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.53 € | 1 | Available | 6 Days | 89 | With Rotation Stopper | 70 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 65 | 25 | 69 | 29.0 | N | Nylon Integral Wheel | |
12.68 € | 1 | Available |
Same day
Stock | 97 | With Rotation Stopper | 80 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 75 | 25 | 69 | 28.0 | N | Nylon Integral Wheel | |
14.71 € | 1 | 11 Days | 74 | With Rotation Stopper | 60 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 50 | 25 | 68 | 26.0 | NRB | Nylon Integral Wheel with Roller Bearings | ||
10.72 € | 1 | Available |
Same day
Stock | 97 | NA | 80 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 75 | 25 | 67 | 28.0 | N | Nylon Integral Wheel | |
11.90 € | 1 | 11 Days | 74 | NA | 60 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 50 | 25 | 52 | 26.0 | NRB | Nylon Integral Wheel with Roller Bearings | ||
12.46 € | 1 | Available | 11 Days | 89 | NA | 70 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 65 | 25 | 63 | 29.0 | NRB | Nylon Integral Wheel with Roller Bearings |