• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Screw-in Type Castors 420SA / 413SA Wheel Diameter 100-150mm (Part Numbers - CAD Download)

Screw-in Type Castors 420SA / 413SA Wheel Diameter 100-150mm
  • Volume Discount
[Features]
· A standard, large screw-in caster that has high load resistance and that turns smoothly.
· The product is widely used at factories, offices, etc., has robustness and stability, and is ideal for transporting heavy objects.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

420SA-MCB100

Part Number
420SA-MCB100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

58.70 €

1 Available 11 Days 13880.01~140.00NA120[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)100338635MCBMC Nylon Integral Wheel With Radial Ball Bearing

Loading...

  1. 1

Basic information

Caster Type Screw-In Type Fitting Material Steel Screw T or Mounting Screw Hole M M20×2.5
Load Category Heavy Load Axial length L(mm) 40 (Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish
Swiveling/Fixed Swiveling Part Number SA

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360