Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
420SA-CHR100
Part Number
|
---|
420SA-CHR100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.26 € | 1 | 11 Days | 138 | 80.01~140.00 | NA | 120 | Rubber | - | 100 | 32 | 86 | 35 | CHR | Nylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings |
Loading...
Caster Type | Screw-In Type | Fitting Material | Steel | Screw T or Mounting Screw Hole M | M20×2.5 |
---|---|---|---|---|---|
Load Category | Heavy Load | Axial length L(mm) | 40 | (Metal Fitting/Main Body) Processing - Finish | Bright chromate plating finish |
Swiveling/Fixed | Swiveling | Part Number | SA |
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H or H1 and H2(mm)
Load Range(daN)
Stopper
Allowable Load 1 piece(daN)
Wheel Material
Wheel Dia. D(mm)
Car width(mm)
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
Variety of Vehicles
Filter by CAD data type
Filter by standard shipping days
Optional Attributes