Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
420SA-R100
Part Number
|
---|
420SA-R100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.32 € | 1 | Available |
Same day
Stock | 138 | 80.01~140.00 | NA | 120 | Rubber | - | 100 | 32 | 86 | 35 | R | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing |
Loading...
Caster Type | Screw-In Type | Fitting Material | Steel | Screw T or Mounting Screw Hole M | M20×2.5 |
---|---|---|---|---|---|
Load Category | Heavy Load | Axial length L(mm) | 40 | (Metal Fitting/Main Body) Processing - Finish | Bright chromate plating finish |
Swiveling/Fixed | Swiveling | Part Number | SA |
This page is Screw-in Type Castors 420SA / 413SA Wheel Diameter 100-150mm, part number 420SA-R100.
You can find the detail information about specifications and dimensions on part number 420SA-R100.
Configure
Stock
Basic Attributes
Wheel Characteristics
Type
Mounting Height H or H1 and H2(mm)
Load Range(daN)
Stopper
Allowable Load 1 piece(daN)
Wheel Material
Wheel Dia. D(mm)
Car width(mm)
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
Variety of Vehicles
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
413SA-CHR100 |
413SA-CHR125 |
413SA-CHR150 |
420SA-R125 |
420SA-R150 |
420SA-RB100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.32 € | 1 | Available | 11 Days | 138 | 80.01~140.00 | With Rotation Stopper | 120 | Rubber | - | 100 | 32 | 91 | 35 | CHR | Nylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings | |
60.96 € | 1 | 11 Days | 173 | 140.01~220.00 | With Rotation Stopper | 150 | Rubber | - | 125 | 38 | 104 | 38 | CHR | Nylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings | ||
70.77 € | 1 | 11 Days | 196 | 140.01~220.00 | With Rotation Stopper | 160 | Rubber | - | 150 | 40 | 118 | 41 | CHR | Nylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings | ||
35.03 € | 1 | 11 Days | 173 | 140.01~220.00 | NA | 150 | Rubber | - | 125 | 38 | 102 | 38 | R | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
46.17 € | 1 | 16 Days | 196 | 140.01~220.00 | NA | 160 | Rubber | - | 150 | 40 | 118 | 41 | R | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
32.73 € | 1 | 6 Days | 138 | 80.01~140.00 | NA | 120 | Rubber | - | 100 | 32 | 86 | 35 | RB | Iron Plate Wheel Rubber Winding Wheel with Roller Bearings |