Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
413SA-N125
Part Number
|
---|
413SA-N125 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.42 € | 1 | Available | 11 Days | 173 | 140.01~220.00 | With Rotation Stopper | 150 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 125 | 35 | 104 | 38 | N | Nylon Integral Wheel with Resin Bushing |
Loading...
Caster Type | Screw-In Type | Fitting Material | Steel | Screw T or Mounting Screw Hole M | M20×2.5 |
---|---|---|---|---|---|
Load Category | Heavy Load | Axial length L(mm) | 40 | (Metal Fitting/Main Body) Processing - Finish | Bright chromate plating finish |
Swiveling/Fixed | Swiveling | Part Number | SA |
Configure
Basic Attributes
Wheel Material
Wheel Characteristics
Type
Mounting Height H or H1 and H2(mm)
Load Range(daN)
Stopper
Allowable Load 1 piece(daN)
Wheel Dia. D(mm)
Car width(mm)
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
Variety of Vehicles
Filter by CAD data type
Filter by standard shipping days
Optional Attributes