Screw-in Type Castors 420SA / 413SA Wheel Diameter 100-150mm (Part Numbers - CAD Download)

Screw-in Type Castors 420SA / 413SA Wheel Diameter 100-150mm
  • Volume Discount
[Features]
· A standard, large screw-in caster that has high load resistance and that turns smoothly.
· The product is widely used at factories, offices, etc., has robustness and stability, and is ideal for transporting heavy objects.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

413SA-PH150

Part Number
413SA-PH150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

113.12 €

1 11 Days 196140.01~220.00With Rotation Stopper160PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)1504211841PHPhenol Integrated Wheel Resin Bushings Built-In

Loading...

  1. 1

Basic information

Caster Type Screw-In Type Fitting Material Steel Screw T or Mounting Screw Hole M M20×2.5
Load Category Heavy Load Axial length L(mm) 40 (Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish
Swiveling/Fixed Swiveling Part Number SA

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360