Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
420SK-C75
Part Number
|
---|
420SK-C75 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Swiveling/Fixed | Part Number | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.91 € | 1 | 11 Days | 93 | NA | 80 | Cast Metal | Heat-Resistance / Cold Resistance | 75 | 25 | 67 | 28.0 | Swiveling | SK | C | Integrated Casting Wheel |
Loading...
Caster Type | Plug Style | Load Range(daN) | 35.01~80.00 | Fitting Material | Steel |
---|---|---|---|---|---|
Load Category | Light Load | Axial length L(mm) | 52 | Shaft diameter T(mm) | 22 |
(Metal Fitting/Main Body) Processing - Finish | Trivalent chromium chemical processing |
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H or H1 and H2(mm)
Stopper
Allowable Load 1 piece(daN)
Wheel Material
Wheel Dia. D(mm)
Car width(mm)
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
Swiveling/Fixed
Part Number
Variety of Vehicles
Filter by CAD data type
Filter by standard shipping days
Optional Attributes