Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Mounting Pipe Diameter T (mm) | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.95 € | 1 | 11 Days | 60 | ~35.00 | With Rotation Stopper | 30 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 40 | 17 | 51 | 20.0 | 16–18 | MC | MC Nylon Integral Wheel | ||
23.26 € | 1 | 11 Days | 68 | 35.01~80.00 | With Rotation Stopper | 40 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 50 | 20 | 58 | 21.0 | 16–18 | MC | MC Nylon Integral Wheel | ||
26.63 € | 1 | 11 Days | 85 | 35.01~80.00 | With Rotation Stopper | 40 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 65 | 20 | 62 | 24.0 | 16–18 | MC | MC Nylon Integral Wheel | ||
32.66 € | 1 | 11 Days | 95 | 35.01~80.00 | With Rotation Stopper | 50 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75 | 20 | 68 | 29.0 | 16–18 | MC | MC Nylon Integral Wheel | ||
8.31 € | 1 | 11 Days | 60 | ~35.00 | With Rotation Stopper | 30 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 40 | 16 | 51 | 20.0 | 16–18 | N | Nylon Integral Wheel | ||
9.45 € | 1 | 11 Days | 68 | 35.01~80.00 | With Rotation Stopper | 40 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 50 | 21 | 58 | 21.0 | 16–18 | N | Nylon Integral Wheel | ||
10.30 € | 1 | 11 Days | 85 | 35.01~80.00 | With Rotation Stopper | 40 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 65 | 21 | 62 | 24.0 | 16–18 | N | Nylon Integral Wheel | ||
10.94 € | 1 | 11 Days | 95 | 35.01~80.00 | With Rotation Stopper | 50 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75 | 21 | 68 | 29.0 | 16–18 | N | Nylon Integral Wheel | ||
15.52 € | 1 | 11 Days | 85 | ~35.00 | With Rotation Stopper | 30 | Rubber | - | 65 | 20 | 62 | 24.0 | 16–18 | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
16.90 € | 1 | 11 Days | 95 | 35.01~80.00 | With Rotation Stopper | 40 | Rubber | - | 75 | 21 | 68 | 29.0 | 16–18 | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
9.65 € | 1 | 11 Days | 60 | ~35.00 | With Rotation Stopper | 25 | Rubber | - | 40 | 17 | 51 | 20.0 | 16–18 | R | Rubber Integrated Wheels Containing Resin Bush | ||
11.28 € | 1 | 11 Days | 68 | ~35.00 | With Rotation Stopper | 30 | Rubber | - | 50 | 20 | 58 | 21.0 | 16–18 | R | Rubber Integrated Wheels Containing Resin Bush | ||
12.48 € | 1 | 11 Days | 85 | ~35.00 | With Rotation Stopper | 30 | Rubber | - | 65 | 21 | 62 | 24.0 | 16–18 | R | Rubber Integrated Wheels Containing Resin Bush | ||
13.96 € | 1 | 11 Days | 95 | 35.01~80.00 | With Rotation Stopper | 40 | Rubber | - | 75 | 21 | 68 | 29.0 | 16–18 | R | Rubber Integrated Wheels Containing Resin Bush | ||
8.98 € | 1 | 11 Days | 60 | ~35.00 | With Rotation Stopper | 30 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 40 | 16 | 51 | 20.0 | 16–18 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | ||
10.66 € | 1 | 11 Days | 68 | 35.01~80.00 | With Rotation Stopper | 40 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 50 | 21 | 58 | 21.0 | 16–18 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | ||
14.13 € | 1 | 11 Days | 85 | 35.01~80.00 | With Rotation Stopper | 40 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 65 | 21 | 62 | 24.0 | 16–18 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | ||
15.11 € | 1 | 11 Days | 95 | 35.01~80.00 | With Rotation Stopper | 50 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 75 | 21 | 68 | 29.0 | 16–18 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | ||
21.18 € | 1 | 11 Days | 60 | ~35.00 | With Rotation Stopper | 30 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 40 | 17 | 51 | 20.0 | 19~21 | MC | MC Nylon Integral Wheel | ||
23.30 € | 1 | 11 Days | 68 | 35.01~80.00 | With Rotation Stopper | 40 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 50 | 20 | 58 | 21.0 | 19~21 | MC | MC Nylon Integral Wheel | ||
27.14 € | 1 | 11 Days | 85 | 35.01~80.00 | With Rotation Stopper | 40 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 65 | 20 | 62 | 24.0 | 19~21 | MC | MC Nylon Integral Wheel | ||
32.70 € | 1 | 11 Days | 95 | 35.01~80.00 | With Rotation Stopper | 50 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75 | 20 | 68 | 29.0 | 19~21 | MC | MC Nylon Integral Wheel | ||
8.34 € | 1 | 11 Days | 60 | ~35.00 | With Rotation Stopper | 30 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 40 | 16 | 51 | 20.0 | 19~21 | N | Nylon Integral Wheel | ||
9.59 € | 1 | 11 Days | 68 | 35.01~80.00 | With Rotation Stopper | 40 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 50 | 21 | 58 | 21.0 | 19~21 | N | Nylon Integral Wheel | ||
10.63 € | 1 | 11 Days | 85 | 35.01~80.00 | With Rotation Stopper | 40 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 65 | 21 | 62 | 24.0 | 19~21 | N | Nylon Integral Wheel | ||
11.36 € | 1 | 11 Days | 95 | 35.01~80.00 | With Rotation Stopper | 50 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75 | 21 | 68 | 29.0 | 19~21 | N | Nylon Integral Wheel | ||
16.93 € | 1 | 11 Days | 95 | 35.01~80.00 | With Rotation Stopper | 40 | Rubber | - | 75 | 21 | 68 | 29.0 | 19~21 | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
9.68 € | 1 | 11 Days | 60 | ~35.00 | With Rotation Stopper | 25 | Rubber | - | 40 | 17 | 51 | 20.0 | 19~21 | R | Rubber Integrated Wheels Containing Resin Bush | ||
11.20 € | 1 | 11 Days | 68 | ~35.00 | With Rotation Stopper | 30 | Rubber | - | 50 | 20 | 58 | 21.0 | 19~21 | R | Rubber Integrated Wheels Containing Resin Bush | ||
12.78 € | 1 | 11 Days | 85 | ~35.00 | With Rotation Stopper | 30 | Rubber | - | 65 | 21 | 62 | 24.0 | 19~21 | R | Rubber Integrated Wheels Containing Resin Bush | ||
14.29 € | 1 | 11 Days | 95 | 35.01~80.00 | With Rotation Stopper | 40 | Rubber | - | 75 | 21 | 68 | 29.0 | 19~21 | R | Rubber Integrated Wheels Containing Resin Bush | ||
9.01 € | 1 | 11 Days | 60 | ~35.00 | With Rotation Stopper | 30 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 40 | 16 | 51 | 20.0 | 19~21 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | ||
10.91 € | 1 | 11 Days | 68 | 35.01~80.00 | With Rotation Stopper | 40 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 50 | 21 | 58 | 21.0 | 19~21 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | ||
13.94 € | 1 | 11 Days | 85 | 35.01~80.00 | With Rotation Stopper | 40 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 65 | 21 | 62 | 24.0 | 19~21 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | ||
14.85 € | 1 | 11 Days | 95 | 35.01~80.00 | With Rotation Stopper | 50 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 75 | 21 | 68 | 29.0 | 19~21 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | ||
20.73 € | 1 | 11 Days | 60 | ~35.00 | With Rotation Stopper | 30 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 40 | 17 | 51 | 20.0 | 22–24 | MC | MC Nylon Integral Wheel | ||
23.33 € | 1 | 11 Days | 68 | 35.01~80.00 | With Rotation Stopper | 40 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 50 | 20 | 58 | 21.0 | 22–24 | MC | MC Nylon Integral Wheel | ||
26.69 € | 1 | 11 Days | 85 | 35.01~80.00 | With Rotation Stopper | 40 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 65 | 20 | 62 | 24.0 | 22–24 | MC | MC Nylon Integral Wheel | ||
32.73 € | 1 | 11 Days | 95 | 35.01~80.00 | With Rotation Stopper | 50 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75 | 20 | 68 | 29.0 | 22–24 | MC | MC Nylon Integral Wheel | ||
8.37 € | 1 | 11 Days | 60 | ~35.00 | With Rotation Stopper | 30 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 40 | 16 | 51 | 20.0 | 22–24 | N | Nylon Integral Wheel | ||
9.13 € | 1 | 11 Days | 68 | 35.01~80.00 | With Rotation Stopper | 40 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 50 | 21 | 58 | 21.0 | 22–24 | N | Nylon Integral Wheel | ||
10.36 € | 1 | 11 Days | 85 | 35.01~80.00 | With Rotation Stopper | 40 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 65 | 21 | 62 | 24.0 | 22–24 | N | Nylon Integral Wheel | ||
11.19 € | 1 | 11 Days | 95 | 35.01~80.00 | With Rotation Stopper | 50 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75 | 21 | 68 | 29.0 | 22–24 | N | Nylon Integral Wheel | ||
15.58 € | 1 | 11 Days | 85 | ~35.00 | With Rotation Stopper | 30 | Rubber | - | 65 | 20 | 62 | 24.0 | 22–24 | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
16.96 € | 1 | 13 Days | 95 | 35.01~80.00 | With Rotation Stopper | 40 | Rubber | - | 75 | 21 | 68 | 29.0 | 22–24 | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
9.71 € | 1 | 11 Days | 60 | ~35.00 | With Rotation Stopper | 25 | Rubber | - | 40 | 17 | 51 | 20.0 | 22–24 | R | Rubber Integrated Wheels Containing Resin Bush | ||
11.05 € | 1 | 11 Days | 68 | ~35.00 | With Rotation Stopper | 30 | Rubber | - | 50 | 20 | 58 | 21.0 | 22–24 | R | Rubber Integrated Wheels Containing Resin Bush | ||
12.54 € | 1 | 11 Days | 85 | ~35.00 | With Rotation Stopper | 30 | Rubber | - | 65 | 21 | 62 | 24.0 | 22–24 | R | Rubber Integrated Wheels Containing Resin Bush | ||
14.02 € | 1 | 11 Days | 95 | 35.01~80.00 | With Rotation Stopper | 40 | Rubber | - | 75 | 21 | 68 | 29.0 | 22–24 | R | Rubber Integrated Wheels Containing Resin Bush | ||
9.04 € | 1 | 11 Days | 60 | ~35.00 | With Rotation Stopper | 30 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 40 | 16 | 51 | 20.0 | 22–24 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | ||
10.72 € | 1 | 11 Days | 68 | 35.01~80.00 | With Rotation Stopper | 40 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 50 | 21 | 58 | 21.0 | 22–24 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | ||
15.73 € | 1 | 11 Days | 85 | 35.01~80.00 | With Rotation Stopper | 40 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 65 | 21 | 62 | 24.0 | 22–24 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | ||
14.88 € | 1 | 11 Days | 95 | 35.01~80.00 | With Rotation Stopper | 50 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 75 | 21 | 68 | 29.0 | 22–24 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | ||
19.83 € | 1 | 11 Days | 60 | ~35.00 | NA | 30 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 40 | 17 | 41 | 20.0 | 16–18 | MC | MC Nylon Integral Wheel | ||
21.97 € | 1 | 11 Days | 68 | 35.01~80.00 | NA | 40 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 50 | 20 | 47 | 21.0 | 16–18 | MC | MC Nylon Integral Wheel | ||
25.52 € | 1 | 11 Days | 85 | 35.01~80.00 | NA | 40 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 65 | 20 | 58 | 24.0 | 16–18 | MC | MC Nylon Integral Wheel | ||
30.84 € | 1 | 11 Days | 95 | 35.01~80.00 | NA | 50 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75 | 20 | 68 | 29.0 | 16–18 | MC | MC Nylon Integral Wheel | ||
7.19 € | 1 | 11 Days | 60 | ~35.00 | NA | 30 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 40 | 16 | 41 | 20.0 | 16–18 | N | Nylon Integral Wheel | ||
8.26 € | 1 | 11 Days | 68 | 35.01~80.00 | NA | 40 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 50 | 21 | 47 | 21.0 | 16–18 | N | Nylon Integral Wheel | ||
9.41 € | 1 | 11 Days | 85 | 35.01~80.00 | NA | 40 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 65 | 21 | 58 | 24.0 | 16–18 | N | Nylon Integral Wheel |
Loading...
Caster Type | Plug Style | Fitting Material | Steel | Load Category | Light Load |
---|---|---|---|---|---|
Axial length L(mm) | 53 | (Metal Fitting/Main Body) Processing - Finish | Chrome Plating Finish | Swiveling/Fixed | Swiveling |
Part Number | EU |
Configure
Basic Attributes
Mounting Height H or H1 and H2(mm)
Load Range(daN)
Stopper
Allowable Load 1 piece(daN)
Wheel Material
Wheel Characteristics
Wheel Dia. D(mm)
Car width(mm)
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
Mounting Pipe Diameter T(mm)
Variety of Vehicles
Type
Filter by standard shipping days
Optional Attributes