• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Insertion Plug Type Castors 420EX / 415EX Wheel Diameter 40-75mm (Part Numbers)

Insertion Plug Type Castors 420EX / 415EX Wheel Diameter 40-75mm
  • Volume Discount
A pipe-mounted caster that can be easily installed and removed using a dedicated wrench. Ideal for lightweight transport equipment such as wagons, racks, hand trucks, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4152EX-R50

Part Number
4152EX-R50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Axial length L
(mm)
Plug Outer Diameter T
(mm)
Variety of Vehicles Wheel configuration

11.55 €

1 11 Days 68~35.00With Rotation Stopper30Rubber-50205821.05018RRubber Integrated Wheels Containing Resin Bush

Loading...

  1. 1

Basic information

Caster Type Plug Style Fitting Material Steel Load Category Light Load
(Metal Fitting/Main Body) Processing - Finish Chrome Plating Finish Swiveling/Fixed Swiveling Part Number EX

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360