Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Axial length L (mm) | Plug Outer Diameter T (mm) | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.92 € | 1 | 11 Days | 85 | ~35.00 | NA | 30 | Rubber | - | 65 | 21 | 58 | 24.0 | 50 | 16 | R | Rubber Integrated Wheels Containing Resin Bush | ||
13.46 € | 1 | 11 Days | 95 | 35.01~80.00 | NA | 40 | Rubber | - | 75 | 21 | 68 | 29.0 | 50 | 16 | R | Rubber Integrated Wheels Containing Resin Bush | ||
8.50 € | 1 | 11 Days | 60 | ~35.00 | NA | 30 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 40 | 16 | 41 | 20.0 | 50 | 16 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | ||
10.04 € | 1 | 11 Days | 68 | 35.01~80.00 | NA | 40 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 50 | 21 | 47 | 21.0 | 50 | 16 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | ||
13.49 € | 1 | 11 Days | 85 | 35.01~80.00 | NA | 40 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 65 | 21 | 58 | 24.0 | 50 | 16 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | ||
14.44 € | 1 | 11 Days | 95 | 35.01~80.00 | NA | 50 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 75 | 21 | 68 | 29.0 | 50 | 16 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | ||
19.79 € | 1 | 11 Days | 60 | ~35.00 | NA | 30 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 40 | 17 | 41 | 20.0 | 50 | 18 | MC | MC Nylon Integral Wheel | ||
22.33 € | 1 | 11 Days | 68 | 35.01~80.00 | NA | 40 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 50 | 20 | 47 | 21.0 | 50 | 18 | MC | MC Nylon Integral Wheel | ||
25.60 € | 1 | 11 Days | 85 | 35.01~80.00 | NA | 40 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 65 | 20 | 58 | 24.0 | 50 | 18 | MC | MC Nylon Integral Wheel | ||
30.63 € | 1 | 11 Days | 95 | 35.01~80.00 | NA | 50 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75 | 20 | 68 | 29.0 | 50 | 18 | MC | MC Nylon Integral Wheel | ||
7.84 € | 1 | 11 Days | 60 | ~35.00 | NA | 30 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 40 | 16 | 41 | 20.0 | 50 | 18 | N | Nylon Integral Wheel | ||
8.17 € | 1 | 11 Days | 68 | 35.01~80.00 | NA | 40 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 50 | 21 | 47 | 21.0 | 50 | 18 | N | Nylon Integral Wheel | ||
9.49 € | 1 | 11 Days | 85 | 35.01~80.00 | NA | 40 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 65 | 21 | 58 | 24.0 | 50 | 18 | N | Nylon Integral Wheel | ||
10.08 € | 1 | 11 Days | 95 | 35.01~80.00 | NA | 50 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75 | 21 | 68 | 29.0 | 50 | 18 | N | Nylon Integral Wheel | ||
14.97 € | 1 | 11 Days | 85 | ~35.00 | NA | 30 | Rubber | - | 65 | 20 | 58 | 24.0 | 50 | 18 | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
16.04 € | 1 | 11 Days | 95 | 35.01~80.00 | NA | 40 | Rubber | - | 75 | 21 | 68 | 29.0 | 50 | 18 | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
9.07 € | 1 | 11 Days | 60 | ~35.00 | NA | 25 | Rubber | - | 40 | 17 | 41 | 20.0 | 50 | 18 | R | Rubber Integrated Wheels Containing Resin Bush | ||
9.87 € | 1 | 11 Days | 68 | ~35.00 | NA | 30 | Rubber | - | 50 | 20 | 47 | 21.0 | 50 | 18 | R | Rubber Integrated Wheels Containing Resin Bush | ||
11.62 € | 1 | 11 Days | 85 | ~35.00 | NA | 30 | Rubber | - | 65 | 21 | 58 | 24.0 | 50 | 18 | R | Rubber Integrated Wheels Containing Resin Bush | ||
13.18 € | 1 | 11 Days | 95 | 35.01~80.00 | NA | 40 | Rubber | - | 75 | 21 | 68 | 29.0 | 50 | 18 | R | Rubber Integrated Wheels Containing Resin Bush | ||
8.51 € | 1 | 11 Days | 60 | ~35.00 | NA | 30 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 40 | 16 | 41 | 20.0 | 50 | 18 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | ||
9.57 € | 1 | Available | 11 Days | 68 | 35.01~80.00 | NA | 40 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 50 | 21 | 47 | 21.0 | 50 | 18 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | |
12.73 € | 1 | Available | 11 Days | 85 | 35.01~80.00 | NA | 40 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 65 | 21 | 58 | 24.0 | 50 | 18 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | |
13.49 € | 1 | Available | 11 Days | 95 | 35.01~80.00 | NA | 50 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 75 | 21 | 68 | 29.0 | 50 | 18 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | |
19.83 € | 1 | 11 Days | 60 | ~35.00 | NA | 30 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 40 | 17 | 41 | 20.0 | 50 | 19 | MC | MC Nylon Integral Wheel | ||
22.55 € | 1 | 11 Days | 68 | 35.01~80.00 | NA | 40 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 50 | 20 | 47 | 21.0 | 50 | 19 | MC | MC Nylon Integral Wheel | ||
25.61 € | 1 | 11 Days | 85 | 35.01~80.00 | NA | 40 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 65 | 20 | 58 | 24.0 | 50 | 19 | MC | MC Nylon Integral Wheel | ||
30.94 € | 1 | 11 Days | 95 | 35.01~80.00 | NA | 50 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75 | 20 | 68 | 29.0 | 50 | 19 | MC | MC Nylon Integral Wheel | ||
7.86 € | 1 | 11 Days | 60 | ~35.00 | NA | 30 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 40 | 16 | 41 | 20.0 | 50 | 19 | N | Nylon Integral Wheel | ||
8.57 € | 1 | 11 Days | 68 | 35.01~80.00 | NA | 40 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 50 | 21 | 47 | 21.0 | 50 | 19 | N | Nylon Integral Wheel | ||
9.62 € | 1 | 11 Days | 85 | 35.01~80.00 | NA | 40 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 65 | 21 | 58 | 24.0 | 50 | 19 | N | Nylon Integral Wheel | ||
10.40 € | 1 | 11 Days | 95 | 35.01~80.00 | NA | 50 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75 | 21 | 68 | 29.0 | 50 | 19 | N | Nylon Integral Wheel | ||
15.00 € | 1 | 11 Days | 85 | ~35.00 | NA | 30 | Rubber | - | 65 | 20 | 58 | 24.0 | 50 | 19 | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
16.06 € | 1 | 11 Days | 95 | 35.01~80.00 | NA | 40 | Rubber | - | 75 | 21 | 68 | 29.0 | 50 | 19 | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
9.09 € | 1 | 11 Days | 60 | ~35.00 | NA | 25 | Rubber | - | 40 | 17 | 41 | 20.0 | 50 | 19 | R | Rubber Integrated Wheels Containing Resin Bush | ||
9.98 € | 1 | 11 Days | 68 | ~35.00 | NA | 30 | Rubber | - | 50 | 20 | 47 | 21.0 | 50 | 19 | R | Rubber Integrated Wheels Containing Resin Bush | ||
11.66 € | 1 | 11 Days | 85 | ~35.00 | NA | 30 | Rubber | - | 65 | 21 | 58 | 24.0 | 50 | 19 | R | Rubber Integrated Wheels Containing Resin Bush | ||
13.20 € | 1 | 11 Days | 95 | 35.01~80.00 | NA | 40 | Rubber | - | 75 | 21 | 68 | 29.0 | 50 | 19 | R | Rubber Integrated Wheels Containing Resin Bush | ||
8.53 € | 1 | 11 Days | 60 | ~35.00 | NA | 30 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 40 | 16 | 41 | 20.0 | 50 | 19 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | ||
9.59 € | 1 | Available | 11 Days | 68 | 35.01~80.00 | NA | 40 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 50 | 21 | 47 | 21.0 | 50 | 19 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | |
13.52 € | 1 | 11 Days | 85 | 35.01~80.00 | NA | 40 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 65 | 21 | 58 | 24.0 | 50 | 19 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | ||
14.49 € | 1 | 11 Days | 95 | 35.01~80.00 | NA | 50 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 75 | 21 | 68 | 29.0 | 50 | 19 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | ||
20.07 € | 1 | 11 Days | 60 | ~35.00 | NA | 30 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 40 | 17 | 41 | 20.0 | 50 | 21 | MC | MC Nylon Integral Wheel | ||
22.39 € | 1 | 11 Days | 68 | 35.01~80.00 | NA | 40 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 50 | 20 | 47 | 21.0 | 50 | 21 | MC | MC Nylon Integral Wheel | ||
25.66 € | 1 | 11 Days | 85 | 35.01~80.00 | NA | 40 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 65 | 20 | 58 | 24.0 | 50 | 21 | MC | MC Nylon Integral Wheel | ||
31.47 € | 1 | 11 Days | 95 | 35.01~80.00 | NA | 50 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75 | 20 | 68 | 29.0 | 50 | 21 | MC | MC Nylon Integral Wheel | ||
7.91 € | 1 | 11 Days | 60 | ~35.00 | NA | 30 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 40 | 16 | 41 | 20.0 | 50 | 21 | N | Nylon Integral Wheel | ||
8.61 € | 1 | 11 Days | 68 | 35.01~80.00 | NA | 40 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 50 | 21 | 47 | 21.0 | 50 | 21 | N | Nylon Integral Wheel | ||
9.55 € | 1 | 11 Days | 85 | 35.01~80.00 | NA | 40 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 65 | 21 | 58 | 24.0 | 50 | 21 | N | Nylon Integral Wheel | ||
10.16 € | 1 | 11 Days | 95 | 35.01~80.00 | NA | 50 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75 | 21 | 68 | 29.0 | 50 | 21 | N | Nylon Integral Wheel | ||
14.77 € | 1 | 11 Days | 85 | ~35.00 | NA | 30 | Rubber | - | 65 | 20 | 58 | 24.0 | 50 | 21 | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
15.73 € | 1 | 11 Days | 95 | 35.01~80.00 | NA | 40 | Rubber | - | 75 | 21 | 68 | 29.0 | 50 | 21 | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
9.13 € | 1 | 11 Days | 60 | ~35.00 | NA | 25 | Rubber | - | 40 | 17 | 41 | 20.0 | 50 | 21 | R | Rubber Integrated Wheels Containing Resin Bush | ||
9.99 € | 1 | 11 Days | 68 | ~35.00 | NA | 30 | Rubber | - | 50 | 20 | 47 | 21.0 | 50 | 21 | R | Rubber Integrated Wheels Containing Resin Bush | ||
11.70 € | 1 | 11 Days | 85 | ~35.00 | NA | 30 | Rubber | - | 65 | 21 | 58 | 24.0 | 50 | 21 | R | Rubber Integrated Wheels Containing Resin Bush | ||
13.24 € | 1 | 11 Days | 95 | 35.01~80.00 | NA | 40 | Rubber | - | 75 | 21 | 68 | 29.0 | 50 | 21 | R | Rubber Integrated Wheels Containing Resin Bush | ||
8.57 € | 1 | 11 Days | 60 | ~35.00 | NA | 30 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 40 | 16 | 41 | 20.0 | 50 | 21 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | ||
10.30 € | 1 | 11 Days | 68 | 35.01~80.00 | NA | 40 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 50 | 21 | 47 | 21.0 | 50 | 21 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | ||
12.82 € | 1 | Available | 11 Days | 85 | 35.01~80.00 | NA | 40 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 65 | 21 | 58 | 24.0 | 50 | 21 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | |
13.55 € | 1 | Available | 11 Days | 95 | 35.01~80.00 | NA | 50 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 75 | 21 | 68 | 29.0 | 50 | 21 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel |
Loading...
Caster Type | Plug Style | Fitting Material | Steel | Load Category | Light Load |
---|---|---|---|---|---|
(Metal Fitting/Main Body) Processing - Finish | Chrome Plating Finish | Swiveling/Fixed | Swiveling | Part Number | EX |
Configure
Basic Attributes
Mounting Height H or H1 and H2(mm)
Load Range(daN)
Stopper
Allowable Load 1 piece(daN)
Wheel Material
Wheel Characteristics
Wheel Dia. D(mm)
Car width(mm)
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
Axial length L(mm)
Plug Outer Diameter T(mm)
Variety of Vehicles
Type
Filter by standard shipping days
Optional Attributes