• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Castors for Light Loads 405P / 405 15P / 405A / 405 15A Wheel Diameter 40 mm / 50 mm

Castors for Light Loads 405P / 405 15P / 405A / 405 15A Wheel Diameter 40 mm / 50 mm
  • Volume Discount
A caster for light loads with a spherical wheel that is ideal for equipment that requires a good design and ease-of-use. Ideal for elegant indoor high-end furniture or wagon carts.

[Features]
· 405P: Swivel type, main body chrome-plated (mounting base has undergone trivalent chromium conversion treatment).
· 40515P: Swivel type, with stopper, main body chrome-plated (handle and mounting base have undergone trivalent chromium conversion treatment)
· 405A: Swivel type, main body chrome-plated.
· 40515A: Swivel type, with stopper, main body chrome-plated (handle has undergone trivalent chromium conversion treatment).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
40515P-R40
40515P-R50
405P-R40
405P-R50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H or H1 and H2
(mm)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Screw T or Mounting Screw Hole M Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Mounting Hole Diameter P
(mm)
Eccentricity E or E1, E2
(mm)
Axial length L
(mm)
Part Number Variety of Vehicles Wheel configuration

8.65 €

1 6 Days Swiveling Direct Mount Plate58With Rotation Stopper20Rubber-40205131-40-605.521.0-15PRRubber Integrated Wheels Containing Resin Bush

10.22 €

1 6 Days Swiveling Direct Mount Plate67With Rotation Stopper25Rubber-40205131-50-605.520.0-15PRRubber Integrated Wheels Containing Resin Bush

7.22 €

1 6 Days Swiveling Direct Mount Plate58NA20Rubber-40205131-40-465.521.0-PRRubber Integrated Wheels Containing Resin Bush

8.71 €

1 6 Days Swiveling Direct Mount Plate67NA25Rubber-40205131-50-485.520.0-PRRubber Integrated Wheels Containing Resin Bush

Loading...

  1. 1

Basic information

Load Range(daN) ~35.00 Fitting Material Steel Load Category Light Load
(Metal Fitting/Main Body) Processing - Finish Chrome Plating Finish Swiveling/Fixed Swiveling

Tech Support