Castors for Light Loads 450B / 450 15B / 450K / 450 15K Wheel Diameter 50 mm

Castors for Light Loads 450B / 450 15B / 450K / 450 15K Wheel Diameter 50 mm
[Features]
· A caster for light loads employing a characteristic main body shape that is ideal for equipment that require a good design and ease of use.
· Ideal for furniture, indoor transport carts, lightweight racks, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
45015B-N50
45015B-R50
45015B-UR50
45015K-N50
45015K-R50
45015K-UR50
450B-N50
450B-R50
450B-UR50
450K-N50
450K-R50
450K-UR50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load Range
(daN)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Car width
(mm)
Swivel Radius
(mm)
Axial length L
(mm)
Shaft diameter T
(mm)
Part Number Variety of Vehicles Wheel configuration

7.75 €

1 11 Days 35.01~80.00With Rotation Stopper40[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)216038815BNNylon Integral Wheel

9.26 €

1 11 Days ~35.00With Rotation Stopper30Rubber-206038815BRRubber Integrated Wheels Containing Resin Bush

9.15 €

1 11 Days 35.01~80.00With Rotation Stopper40UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)216038815BURNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

8.43 €

1 11 Days 35.01~80.00With Rotation Stopper40[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)216038.51115KNNylon Integral Wheel

10.54 €

1 11 Days ~35.00With Rotation Stopper30Rubber-206038.51115KRRubber Integrated Wheels Containing Resin Bush

9.55 €

1 11 Days 35.01~80.00With Rotation Stopper40UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)216038.51115KURNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

6.55 €

1 11 Days 35.01~80.00NA40[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)2147388BNNylon Integral Wheel

8.34 €

1 11 Days ~35.00NA30Rubber-2047388BRRubber Integrated Wheels Containing Resin Bush

8.06 €

1 11 Days 35.01~80.00NA40UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)2147388BURNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

7.05 €

1 11 Days 35.01~80.00NA40[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)214738.511KNNylon Integral Wheel

9.04 €

1 11 Days ~35.00NA30Rubber-204738.511KRRubber Integrated Wheels Containing Resin Bush

8.45 €

1 11 Days 35.01~80.00NA40UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)214738.511KURNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

Loading...

  1. 1

Basic information

Caster Type Plug Style Mounting Height H or H1 and H2(mm) 63 Fitting Material Steel
Wheel Dia. D(mm) 50 Load Category Light Load Eccentricity E or E1, E2(mm) 19.0
(Metal Fitting/Main Body) Processing - Finish Chrome Plating Finish Swiveling/Fixed Swiveling

Tech Support