• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Stainless Steel Castors 320SR / 320SRP Wheel Diameter 100-150mm (Part Numbers)

Stainless Steel Castors 320SR / 320SRP Wheel Diameter 100-150mm
  • Volume Discount
[Features]
· An all-stainless steel caster with excellent corrosion resistance and water resistance.
· Ideal for carts, equipment, etc., that are used in environments where rust and corrosion are unacceptable, such as food factories, shops, offices, etc.
· An all-stainless steel construction with excellent corrosion resistance and water resistance.
· 320SRP has the same mounting dimensions as the 320S/315S/313S swivel type casters.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

320SRP-MCB100

Part Number
320SRP-MCB100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(mm)
Car width
(mm)
Part Number Variety of Vehicles Wheel configuration

107.47 €

1 Available 14 Days 13280.01~140.00120[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)68(71)68(71)909010033SRPMCBMC Nylon Integral Wheel With Radial Ball Bearing

Loading...

  1. 1

Basic information

Caster Type Direct Mount Plate Fixed Type Stopper NA Fitting Material Stainless Steel
Mounting Hole Type Long Hole Load Category Medium Load Mounting Hole Diameter P(mm) 11
(Metal Fitting/Main Body) Processing - Finish All Stainless Swiveling/Fixed Fixed Type

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360