• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Stainless Steel Castors 300S / 319S / 300SR Wheel Diameter 200 mm

Stainless Steel Castors 300S / 319S / 300SR Wheel Diameter 200 mm
  • Volume Discount
An all-stainless steel large caster with excellent corrosion resistance and water resistance. Ideal for hand trucks used to transport machinery and heavy objects, etc., used in environments where rust and corrosion are unacceptable, such as food factories, shops, offices, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
300S-N200
300S-RB200
300S-UB200
300SR-N200
300SR-NRB200
300SR-RB200
300SR-UB200
319S-N200
319S-RB200
319S-UB200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Stopper Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Swiveling/Fixed Part Number Variety of Vehicles Wheel configuration

124.58 €

1 Available 11 Days Swiveling Direct Mount PlateNA[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)100(112)100(12)1401404415655.0SwivelingSNNylon Integral Wheel with Resin Bushing

132.31 €

1 14 Days Swiveling Direct Mount PlateNARubber-100(112)100(12)1401404615655.0SwivelingSRBNylon-Wheel Rubber Winding Wheel with Roller Bearings

144.04 €

1 Available 6 Days Swiveling Direct Mount PlateNAUrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100(112)100(12)1401404415655.0SwivelingSUBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

91.73 €

1 Available 11 Days Direct Mount Plate Fixed TypeNA[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)112(119)63(56)15010544--Fixed TypeSRNNylon Integral Wheel with Resin Bushing

102.11 €

1 Available 14 Days Direct Mount Plate Fixed TypeNA[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)112(119)63(56)15010544--Fixed TypeSRNRBNylon Integral Wheel with Radial Ball Bearings

99.50 €

1 14 Days Direct Mount Plate Fixed TypeNARubber-112(119)63(56)15010546--Fixed TypeSRRBNylon-Wheel Rubber Winding Wheel with Roller Bearings

111.20 €

1 14 Days Direct Mount Plate Fixed TypeNAUrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)112(119)63(56)15010544--Fixed TypeSRUBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

151.77 €

1 Available 11 Days Swiveling Direct Mount PlateWith Rotation Stopper[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)100(112)100(12)1401404415655.0SwivelingSNNylon Integral Wheel with Resin Bushing

149.10 €

1 Available 6 Days Swiveling Direct Mount PlateWith Rotation StopperRubber-100(112)100(12)1401404615655.0SwivelingSRBNylon-Wheel Rubber Winding Wheel with Roller Bearings

171.23 €

1 Available 6 Days Swiveling Direct Mount PlateWith Rotation StopperUrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100(112)100(12)1401404415655.0SwivelingSUBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

Loading...

  1. 1

Basic information

Mounting Height H or H1 and H2(mm) 250 Load Range(daN) 140.01~220.00 Allowable Load 1 piece(daN) 220
Fitting Material Stainless Steel Mounting Hole Type Long Hole Wheel Dia. D(mm) 200
Load Category Medium Load Mounting Hole Diameter P(mm) 13 (Metal Fitting/Main Body) Processing - Finish All Stainless

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360