Stainless Steel Castors 320A / 315A Wheel Diameter 50-75mm

Stainless Steel Castors 320A / 315A Wheel Diameter 50-75mm
  • Volume Discount
[Features]
· An all-stainless steel screw-in caster with excellent corrosion resistance and water resistance.
· Ideal for wagons, equipment, etc., that are used in environments where rust and corrosion are unacceptable, such as food-related companies and kitchens.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
315A-1MC50
315A-1MC65
315A-1MC75
315A-1UR50
315A-1UR65
315A-1UR75
315A-2MC50
315A-2MC65
315A-2MC75
315A-2UR50
315A-2UR65
315A-2UR75
315A-3MC50
315A-3MC65
315A-3MC75
315A-3UR50
315A-3UR65
315A-3UR75
320A-1MC50
320A-1MC65
320A-1MC75
320A-1UR50
320A-1UR65
320A-1UR75
320A-2MC50
320A-2MC65
320A-2MC75
320A-2UR50
320A-2UR65
320A-2UR75
320A-3MC50
320A-3MC65
320A-3MC75
320A-3UR50
320A-3UR65
320A-3UR75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Screw T or Mounting Screw Hole M Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Axial length L
(mm)
Variety of Vehicles Wheel configuration

28.07 €

1 14 Days 68With Rotation Stopper40[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)UNF1/250205821.014MCMC Nylon Integral Wheel

32.24 €

1 14 Days 85With Rotation Stopper40[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)UNF1/265206224.014MCMC Nylon Integral Wheel

37.49 €

1 14 Days 95With Rotation Stopper50[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)UNF1/275206829.014MCMC Nylon Integral Wheel

15.48 €

1 14 Days 68With Rotation Stopper40UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)UNF1/250215821.014URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

17.24 €

1 14 Days 85With Rotation Stopper40UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)UNF1/265216224.014URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

19.58 €

1 14 Days 95With Rotation Stopper50UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)UNF1/275216829.014URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

26.86 €

1 14 Days 68With Rotation Stopper40[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)W3/850205821.020MCMC Nylon Integral Wheel

29.86 €

1 Available 14 Days 85With Rotation Stopper40[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)W3/865206224.020MCMC Nylon Integral Wheel

35.68 €

1 14 Days 95With Rotation Stopper50[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)W3/875206829.020MCMC Nylon Integral Wheel

14.75 €

1 Available 14 Days 68With Rotation Stopper40UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)W3/850215821.020URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

17.49 €

1 14 Days 85With Rotation Stopper40UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)W3/865216224.020URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

18.63 €

1 Available 14 Days 95With Rotation Stopper50UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)W3/875216829.020URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

27.37 €

1 14 Days 68With Rotation Stopper40[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)M12×1.2550205821.014MCMC Nylon Integral Wheel

30.77 €

1 14 Days 85With Rotation Stopper40[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)M12×1.2565206224.014MCMC Nylon Integral Wheel

36.40 €

1 14 Days 95With Rotation Stopper50[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)M12×1.2575206829.014MCMC Nylon Integral Wheel

14.78 €

1 Available 14 Days 68With Rotation Stopper40UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)M12×1.2550215821.014URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

17.99 €

1 14 Days 85With Rotation Stopper40UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)M12×1.2565216224.014URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

18.66 €

1 Available 14 Days 95With Rotation Stopper50UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)M12×1.2575216829.014URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

25.16 €

1 14 Days 68NA40[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)UNF1/250204721.014MCMC Nylon Integral Wheel

28.74 €

1 14 Days 85NA40[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)UNF1/265205824.014MCMC Nylon Integral Wheel

34.28 €

1 14 Days 95NA50[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)UNF1/275206829.014MCMC Nylon Integral Wheel

12.48 €

1 Available 14 Days 68NA40UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)UNF1/250214721.014URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

16.09 €

1 14 Days 85NA40UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)UNF1/265215824.014URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

17.34 €

1 14 Days 95NA50UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)UNF1/275216829.014URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

23.47 €

1 Available 14 Days 68NA40[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)W3/850204721.020MCMC Nylon Integral Wheel

27.92 €

1 Available 14 Days 85NA40[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)W3/865205824.020MCMC Nylon Integral Wheel

32.10 €

1 Available 14 Days 95NA50[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)W3/875206829.020MCMC Nylon Integral Wheel

12.42 €

1 Available 14 Days 68NA40UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)W3/850214721.020URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

16.15 €

1 Available 14 Days 85NA40UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)W3/865215824.020URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

16.76 €

1 Available 14 Days 95NA50UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)W3/875216829.020URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

24.17 €

1 14 Days 68NA40[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)M12×1.2550204721.014MCMC Nylon Integral Wheel

27.96 €

1 Available 14 Days 85NA40[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)M12×1.2565205824.014MCMC Nylon Integral Wheel

33.01 €

1 14 Days 95NA50[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)M12×1.2575206829.014MCMC Nylon Integral Wheel

12.45 €

1 Available 14 Days 68NA40UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)M12×1.2550214721.014URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

16.15 €

1 Available 14 Days 85NA40UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)M12×1.2565215824.014URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

16.81 €

1 Available 14 Days 95NA50UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)M12×1.2575216829.014URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

Loading...

  1. 1

Basic information

Caster Type Screw-In Type Load Range(daN) 35.01~80.00 Fitting Material Stainless Steel
Load Category Light Load (Metal Fitting/Main Body) Processing - Finish All Stainless Swiveling/Fixed Swiveling
Part Number A

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360