Stainless Steel Castors 320BBE / 313BBE / 320ER Wheel Diameter 100 mm / 125 mm

Stainless Steel Castors 320BBE / 313BBE / 320ER Wheel Diameter 100 mm / 125 mm
  • Volume Discount
An all-stainless steel caster with excellent corrosion resistance and water resistance that features a "silencing" mechanism that reduces noise generated during swiveling and traveling. Ideal for equipment, etc. that are used in environments where noise, rust, and corrosion are unacceptable, such as clean rooms, medical related environments, and kitchens.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
313BBE-FR100
313BBE-FR125
320BBE-FR100
320BBE-FR125
320ER-FR100
320ER-FR125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H or H1 and H2
(mm)
Stopper Allowable Load 1 piece
(daN)
Wheel Dia. D
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Part Number

97.93 €

1 Available 14 Days Swiveling Direct Mount Plate122With Rotation Stopper501008332BBE

105.94 €

1 Available 14 Days Swiveling Direct Mount Plate148With Rotation Stopper601259834.0BBE

69.67 €

1 Available 14 Days Swiveling Direct Mount Plate122NA501008332BBE

94.83 €

1 Available 14 Days Swiveling Direct Mount Plate148NA601259834.0BBE

29.72 €

1 Available 14 Days Direct Mount Plate Fixed Type122NA50100--ER

42.97 €

1 Available 14 Days Direct Mount Plate Fixed Type148NA60125--ER

Loading...

  1. 1

Basic information

Properties Quiet Caster Load Range(daN) 35.01~80.00 Wheel Material Rubber
Fitting Material Stainless Steel Car width(mm) 27 Load Category Light Load
Mounting Seat A×B or A×B×C(mm) 100×58 Mounting Dimensions X×Y or X×Y×Z(mm) 82×40 Mounting Hole Diameter P(mm) 8.8
(Metal Fitting/Main Body) Processing - Finish All Stainless Swiveling/Fixed Swiveling Variety of Vehicles FR
Wheel configuration Nylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360