Total Lock Castors for Scaffolding 505SK Wheel Diameter 100-150mm

Total Lock Castors for Scaffolding 505SK Wheel Diameter 100-150mm
  • Volume Discount
A caster for scaffolds that features a total lock mechanism. Used for scaffolding at construction sites, as well as for building cleaning.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
505SK-CHR100
505SK-CHR125
505SK-CHR150
505SK-R100
505SK-R125
505SK-R150
505SK-RB100
505SK-RB125
505SK-RB150
505SK-UB100
505SK-UB125
505SK-UB150
505SK-URB100
505SK-URB125
505SK-URB150
505SK-WR100
505SK-WR125
505SK-WR150
505SK-WRB100
505SK-WRB125
505SK-WRB150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

78.52 €

1 11 Days 132100Rubber-100328635CHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings

93.03 €

1 11 Days 168120Rubber-1253810238CHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings

101.23 €

1 11 Days 190140Rubber-1504011741CHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings

68.60 €

1 11 Days 132100Rubber-100328635RIron Plate Wheel Rubber Winding Wheel with Resin Bushing

80.00 €

1 11 Days 168120Rubber-1253810238RIron Plate Wheel Rubber Winding Wheel with Resin Bushing

85.29 €

1 11 Days 190140Rubber-1504011741RIron Plate Wheel Rubber Winding Wheel with Resin Bushing

72.83 €

1 11 Days 132100Rubber-100328635RBIron Plate Wheel Rubber Winding Wheel with Roller Bearings

85.67 €

1 11 Days 168120Rubber-1253810238RBIron Plate Wheel Rubber Winding Wheel with Roller Bearings

90.94 €

1 11 Days 190140Rubber-1504011741RBIron Plate Wheel Rubber Winding Wheel with Roller Bearings

74.07 €

1 Available 13 Days 132100UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100328635UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

90.51 €

1 Available 11 Days 168120UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)1253810238UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

101.28 €

1 Available 11 Days 190140UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)1503811741UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

88.17 €

1 11 Days 132100UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100328635URBIron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings

107.53 €

1 11 Days 168120UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)1253810238URBIron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings

120.45 €

1 11 Days 190140UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)1504011741URBIron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings

70.85 €

1 11 Days 132100Rubber-100348635WRIron Plate Wheel Wide Width Rubber Winding Wheel with Resin Bushing

82.90 €

1 11 Days 168120Rubber-1254010238WRIron Plate Wheel Wide Width Rubber Winding Wheel with Resin Bushing

89.00 €

1 11 Days 190140Rubber-1504011741WRIron Plate Wheel Wide Width Rubber Winding Wheel with Resin Bushing

74.70 €

1 11 Days 132100Rubber-100348635WRBIron Plate Wheel Wide Width Rubber Winding Wheel with Roller Bearings

88.38 €

1 11 Days 168120Rubber-1254010238WRBIron Plate Wheel Wide Width Rubber Winding Wheel with Roller Bearings

94.46 €

1 11 Days 190140Rubber-1504011741WRBIron Plate Wheel Wide Width Rubber Winding Wheel with Roller Bearings

Loading...

  1. 1

Basic information

Caster Type Plug Style Load Range(daN) 80.01~140.00 Stopper Total Lock Caster
Fitting Material Steel Load Category Medium Load Axial length L(mm) 100
Shaft diameter T(mm) 36 (Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish Swiveling/Fixed Swiveling
Part Number SK

Tech Support