Screw-in Total Lock Castors 615SA Wheel Diameter 100-150mm (615SA-RB125)

Screw-in Total Lock Castors 615SA Wheel Diameter 100-150mm 615SA-RB125
  • Volume Discount

Product Details:

Manufacturer part number: 615SA-RB125

Brand: TAKIGEN(HAMMER CASTER)

Price: 61.80

Delivery time: 11 Days


Technical Data:

Mounting Height H or H1 and H2: 173 mm

Load Range: 140.01~220.00 daN

Allowable Load 1 piece: 150 daN

Wheel Material: Rubber

Wheel Characteristics: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

615SA-RB125

Part Number
615SA-RB125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

61.80 €

1 11 Days 173140.01~220.00150Rubber-1253810238RBIron Plate Wheel Rubber Winding Wheel with Roller Bearings

Loading...

  1. 1

Basic information

Caster Type Screw-In Type Stopper Total Lock Caster Fitting Material Steel
Screw T or Mounting Screw Hole M M20×2.5 Load Category Medium Load Axial length L(mm) 40
(Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish Swiveling/Fixed Swiveling Part Number SA

Tech Support