• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Direction Regulating Castors 420FAS Wheel Diameter 100-150mm (Part Numbers)

Direction Regulating Castors 420FAS Wheel Diameter 100-150mm
  • Volume Discount
A direction regulating caster that can be switched between a swivel type and a fixed type by operating the pedal located at the rear part in the forward direction. A standard large caster widely used in various environments such as factories and offices.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

420FAS-NRB150

Part Number
420FAS-NRB150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

64.33 €

1 11 Days 190140.01~220.00160[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75(80)75(80)1021021503511841NRBNylon Integral Wheel with Radial Ball Bearings

Loading...

  1. 1

Basic information

Caster Type Swiveling Direct Mount Plate Stopper NA Fitting Material Steel
Mounting Hole Type Long Hole Load Category Medium Load Mounting Hole Diameter P(mm) 11
(Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish Swiveling/Fixed Swiveling/Fixed Type Special Notes Direction Regulating Caster
Part Number FAS

Tech Support