Direction Regulating Castors 400FAS Wheel Diameter 100-200mm

Direction Regulating Castors 400FAS Wheel Diameter 100-200mm
  • Volume Discount
A direction regulating caster that can be switched between a swivel type and a fixed type by operating the pedal located at the rear part in the forward direction. A standard large caster widely used in various environments such as factories and offices.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
400FAS-C100
400FAS-C125
400FAS-C150
400FAS-CHR100
400FAS-CHR125
400FAS-CHR150
400FAS-MCB100
400FAS-MCB125
400FAS-MCB150
400FAS-N100
400FAS-N125
400FAS-N150
400FAS-NRB100
400FAS-NRB125
400FAS-NRB150
400FAS-NRB200
400FAS-PH100
400FAS-PH125
400FAS-PH150
400FAS-R100
400FAS-R125
400FAS-R150
400FAS-RB100
400FAS-RB125
400FAS-RB150
400FAS-RB200
400FAS-UB100
400FAS-UB125
400FAS-UB150
400FAS-UB200
400FAS-URB100
400FAS-URB125
400FAS-URB150
400FAS-URB200
400FAS-WR100
400FAS-WR125
400FAS-WR150
400FAS-WRB100
400FAS-WRB125
400FAS-WRB150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Mounting Hole Diameter P
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

55.07 €

1 11 Days 14080.01~140.00120Cast MetalHeat-Resistance / Cold Resistance70(80)70(80)10810810030941135CIntegrated Casting Wheel with Resin Bushing

78.18 €

1 11 Days 174140.01~220.00150Cast MetalHeat-Resistance / Cold Resistance80(90)80(90)120120125331181138CIntegrated Casting Wheel with Resin Bushing

91.80 €

1 11 Days 199140.01~220.00160Cast MetalHeat-Resistance / Cold Resistance90(100)90(100)130130150351181141CIntegrated Casting Wheel with Resin Bushing

52.47 €

1 11 Days 14080.01~140.00120Rubber-70(80)70(80)10810810032941135CHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings

69.75 €

1 11 Days 174140.01~220.00150Rubber-80(90)80(90)120120125381181138CHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings

79.88 €

1 11 Days 199140.01~220.00160Rubber-90(100)90(100)130130150401181141CHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings

72.86 €

1 11 Days 14080.01~140.00120[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)70(80)70(80)10810810033941135MCBMC Nylon Integral Wheel With Radial Ball Bearing

103.21 €

1 11 Days 174140.01~220.00150[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)80(90)80(90)120120125431181138MCBMC Nylon Integral Wheel With Radial Ball Bearing

84.87 €

1 11 Days 199140.01~220.00160[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)90(100)90(100)130130150431181141MCBMC Nylon Integral Wheel With Radial Ball Bearing

36.74 €

1 Available 11 Days 14080.01~140.00120[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)70(80)70(80)10810810032941135NNylon Integral Wheel with Resin Bushing

53.95 €

1 Available 11 Days 174140.01~220.00150[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)80(90)80(90)120120125351181138NNylon Integral Wheel with Resin Bushing

60.69 €

1 Available 11 Days 199140.01~220.00160[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)90(100)90(100)130130150351181141NNylon Integral Wheel with Resin Bushing

44.26 €

1 Available 11 Days 14080.01~140.00120[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)70(80)70(80)10810810029941135NRBNylon Integral Wheel with Radial Ball Bearings

57.59 €

1 Available 11 Days 174140.01~220.00150[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)80(90)80(90)120120125351181138NRBNylon Integral Wheel with Radial Ball Bearings

68.27 €

1 11 Days 199140.01~220.00160[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)90(100)90(100)130130150351181141NRBNylon Integral Wheel with Radial Ball Bearings

90.07 €

1 11 Days 250140.01~220.00220[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)100(112)100(112)140140200441561355.0NRBNylon Integral Wheel with Radial Ball Bearings

54.82 €

1 11 Days 14080.01~140.00120PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)70(80)70(80)10810810032941135PHPhenol Integrated Wheel Resin Bushings Built-In

83.74 €

1 11 Days 174140.01~220.00150PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)80(90)80(90)120120125381181138PHPhenol Integrated Wheel Resin Bushings Built-In

123.97 €

1 11 Days 199140.01~220.00160PhenolGasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)90(100)90(100)130130150421181141PHPhenol Integrated Wheel Resin Bushings Built-In

43.40 €

1 11 Days 14080.01~140.00120Rubber-70(80)70(80)10810810032941135RIron Plate Wheel Rubber Winding Wheel with Resin Bushing

59.03 €

1 11 Days 174140.01~220.00150Rubber-80(90)80(90)120120125381181138RIron Plate Wheel Rubber Winding Wheel with Resin Bushing

66.34 €

1 11 Days 199140.01~220.00160Rubber-90(100)90(100)130130150401181141RIron Plate Wheel Rubber Winding Wheel with Resin Bushing

45.52 €

1 11 Days 14080.01~140.00120Rubber-70(80)70(80)10810810032941135RBIron Plate Wheel Rubber Winding Wheel with Roller Bearings

61.72 €

1 11 Days 174140.01~220.00150Rubber-80(90)80(90)120120125381181138RBIron Plate Wheel Rubber Winding Wheel with Roller Bearings

69.02 €

1 11 Days 199140.01~220.00160Rubber-90(100)90(100)130130150401181141RBIron Plate Wheel Rubber Winding Wheel with Roller Bearings

115.53 €

1 11 Days 250140.01~220.00220Rubber-100(112)100(112)140140200461561355.0RBIron Plate Wheel Rubber Winding Wheel with Roller Bearings

48.90 €

1 Available 11 Days 14080.01~140.00100UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)70(80)70(80)10810810032941135UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

66.56 €

1 Available 11 Days 17480.01~140.00130UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)80(90)80(90)120120125381181138UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

79.07 €

1 Available 11 Days 19980.01~140.00140UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)90(100)90(100)130130150381181141UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

100.63 €

1 Available 11 Days 250140.01~220.00200UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100(112)100(112)140140200441561355.0UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

57.91 €

1 11 Days 14080.01~140.00120UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)70(80)70(80)10810810032941135URBIron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings

81.57 €

1 11 Days 174140.01~220.00150UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)80(90)80(90)120120125381181138URBIron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings

95.14 €

1 11 Days 199140.01~220.00160UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)90(100)90(100)130130150401181141URBIron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings

107.75 €

1 11 Days 250140.01~220.00200UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100(112)100(112)140140200461561355.0URBIron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings

44.54 €

1 11 Days 14080.01~140.00120Rubber-70(80)70(80)10810810034941135WRIron Plate Wheel Wide Width Rubber Winding Wheel with Resin Bushing

60.97 €

1 11 Days 174140.01~220.00150Rubber-80(90)80(90)120120125401181138WRIron Plate Wheel Wide Width Rubber Winding Wheel with Resin Bushing

69.02 €

1 11 Days 199140.01~220.00160Rubber-90(100)90(100)130130150401181141WRIron Plate Wheel Wide Width Rubber Winding Wheel with Resin Bushing

47.42 €

1 11 Days 14080.01~140.00120Rubber-70(80)70(80)10810810034941135WRBIron Plate Wheel Wide Width Rubber Winding Wheel with Roller Bearings

64.52 €

1 11 Days 174140.01~220.00150Rubber-80(90)80(90)120120125401181138WRBIron Plate Wheel Wide Width Rubber Winding Wheel with Roller Bearings

72.75 €

1 11 Days 199140.01~220.00160Rubber-90(100)90(100)130130150401181141WRBIron Plate Wheel Wide Width Rubber Winding Wheel with Roller Bearings

Loading...

  1. 1

Basic information

Caster Type Swiveling Direct Mount Plate Stopper NA Fitting Material Steel
Mounting Hole Type Long Hole Load Category Medium Load (Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish
Swiveling/Fixed Swiveling/Fixed Type Special Notes Direction Regulating Caster Part Number FAS

Tech Support