• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Double Ferrule Type Tube Fitting Male Pipe welding Elbow DLB

Double Ferrule Type Tube Fitting Male Pipe welding Elbow DLB
For high pressure fittings that demand high quality, use the double ferrule type tube fitting - the male pipe welding elbow DLB - from Ihara Science.
・Material: Stainless steel
・Fluids used: Water, air, steam, gas, chemicals, and oil
・Applicable tube material: Stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DLB4-4SS
DLB6-4SS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Pipe O.D.
(Ø)
Length L
(mm)

31.42 €

1 8 Days 1/427.5

37.69 €

1 8 Days 3/830.6

Loading...

  1. 1

Basic information

Type Fitting Material Stainless Steel Applicable Fluid Water / Air / Vapor / Gas / Chemical / Oil
Connection Type Pipe⇔Pipe, different diameters Connection Type - Unequal Diameter Tube 90° Elbow Material of Applicable Pipe Stainless Steel
Applicable Pipe O.D. (In the case of different Dia.)(Ø) 1/4 Operating Temperature Range(°C) -196::600

Tech Support